1

K0314 Spring plungers with slot and thrust pin, reinforced spring force

Manufacturer KIPP
Description SPRING PLUNGER INTENSIFIED SPRING FORCE M05 L=12 STAINLESS STEEL, COMP:PIN STAINLESS STEEL, PU=10
Part Number K0314.205
Product selection
Selector Part Number Description D D1 Spring force initial pressure F1 approx. N Spring force final pressure F2 approx. N pin form H L Material carrier form N Packaging unit
1 K0314.205 SPRING PLUNGER INTENSIFIED SPRING FORCE M05 L=12 STAINLESS STEEL, COMP:PIN STAINLESS STEEL, PU=10 M5 2,4 9 25 Druckbolzen 2 12 Stainless steel Schlitz 0,8 10
2 K0314.206 SPRING PLUNGER INTENSIFIED SPRING FORCE M06 L=14 STAINLESS STEEL, COMP:PIN STAINLESS STEEL, PU=10 M6 2,7 11 25 Druckbolzen 2 14 Stainless steel Schlitz 1 10
3 K0314.208 SPRING PLUNGER INTENSIFIED SPRING FORCE M08 L=16 STAINLESS STEEL, COMP:PIN STAINLESS STEEL, PU=10 M8 4 22 43 2 16 Stainless steel 1,2 10
4 K0314.210 SPRING PLUNGER INTENSIFIED SPRING FORCE M10 L=19 STAINLESS STEEL, COMP:PIN STAINLESS STEEL, PU=10 M10 4,5 20 54 Druckbolzen 2,5 19 Stainless steel Schlitz 1,6 10
5 K0314.212 SPRING PLUNGER INTENSIFIED SPRING FORCE M12 L=22 STAINLESS STEEL, COMP:PIN STAINLESS STEEL, PU=5 M12 6 36 94 Druckbolzen 3,5 22 Stainless steel Schlitz 2 5
6 K0314.216 SPRING PLUNGER INTENSIFIED SPRING FORCE M16 L=24 STAINLESS STEEL, COMP:PIN STAINLESS STEEL, PU=5 M16 8,5 60 110 Druckbolzen 4,5 24 Stainless steel Schlitz 2,5 5
Part Number
Description
D
D1
Spring force initial pressure F1 approx. N
Spring force final pressure F2 approx. N
pin form
H
L
Material
carrier form
N
Packaging unit
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS