1

K0310 Spring plungers with slot and ball, strong spring force

Manufacturer KIPP
Description SPRING PLUNGER INTENSIFIED SPRING FORCE M03 L=7 STAINLESS STEEL, COMP:BALL STAINLESS STEEL, PU=10
Part Number K0310.203
Product selection
Selector Part Number Description Version D D1 Spring force initial pressure F1 approx. N Spring force final pressure F2 approx. N pin form H L carrier form N Packaging unit
1 K0310.203 SPRING PLUNGER INTENSIFIED SPRING FORCE M03 L=7 STAINLESS STEEL, COMP:BALL STAINLESS STEEL, PU=10 Intensified spring force M3 1,5 5 7 0,4 7 0,4 10
2 K0310.204 SPRING PLUNGER INTENSIFIED SPRING FORCE M04 L=9 STAINLESS STEEL, COMP:BALL STAINLESS STEEL, PU=10 Intensified spring force M4 2,5 12 22 0,8 9 0,6 10
3 K0310.205 SPRING PLUNGER INTENSIFIED SPRING FORCE M05 L=12 STAINLESS STEEL, COMP:BALL STAINLESS STEEL, PU=10 Intensified spring force M5 3 19 30 0,9 12 0,8 10
4 K0310.206 SPRING PLUNGER INTENSIFIED SPRING FORCE M06 L=14 STAINLESS STEEL, COMP:BALL STAINLESS STEEL, PU=10 Intensified spring force M6 3,5 28 40 1 14 1 10
5 K0310.208 SPRING PLUNGER INTENSIFIED SPRING FORCE M08 L=16 STAINLESS STEEL, COMP:BALL STAINLESS STEEL, PU=10 Intensified spring force M8 5 47 73 1,5 16 1,2 10
6 K0310.210 SPRING PLUNGER INTENSIFIED SPRING FORCE M10 L=19 STAINLESS STEEL, COMP:BALL STAINLESS STEEL, PU=10 Intensified spring force M10 6 66 100 2 19 1,6 10
7 K0310.212 SPRING PLUNGER INTENSIFIED SPRING FORCE M12 L=22 STAINLESS STEEL, COMP:BALL STAINLESS STEEL, PU=10 Intensified spring force M12 8 66 120 2,5 22 2 10
8 K0310.216 SPRING PLUNGER INTENSIFIED SPRING FORCE M16 L=24 STAINLESS STEEL, COMP:BALL STAINLESS STEEL, PU=10 Intensified spring force M16 10 90 180 3,5 24 2,5 10
9 K0310.220 SPRING PLUNGER INTENSIFIED SPRING FORCE M20 L=30 STAINLESS STEEL, COMP:BALL STAINLESS STEEL, PU=5 Intensified spring force M20 12 115 240 Kugel 4,5 30 Schlitz 2,5 5
Part Number
Description
Version
D
D1
Spring force initial pressure F1 approx. N
Spring force final pressure F2 approx. N
pin form
H
L
carrier form
N
Packaging unit
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS