1

K0712 Ball seats for angle joints DIN 71805, Form A

Manufacturer KIPP
Description SPHERICAL SEAT FOR ANGLE JOINT M05 STEEL, FORM:A, D1=8
Part Number K0712.0805
Product selection
Selector Part Number Description A D1 D2 D3 E Approx. weight g Customs tariff number Accessories
1 K0712.0805 SPHERICAL SEAT FOR ANGLE JOINT M05 STEEL, FORM:A, D1=8 22 8 M5 8 10,2 9,0 84879059 27656-0840, 27656-0875, 27656-0805
2 K0712.1006 SPHERICAL SEAT FOR ANGLE JOINT M06 STEEL, FORM:A, D1=10 25 10 M6 10 11,5 14,2 84879059 27656-1045, 27656-1080, 27656-1006
3 K0712.1308 SPHERICAL SEAT FOR ANGLE JOINT M08 STEEL, FORM:A, D1=13 30 13 M8 13 14 29,0 84879059 27656-1305, 27656-1310, 27656-1308
4 K0712.1610 SPHERICAL SEAT FOR ANGLE JOINT M10 STEEL, FORM:A, D1=16 35 16 M10 16 15,5 57,0 84879059 27656-1606, 27656-1610
5 K0712.1612 SPHERICAL SEAT FOR ANGLE JOINT M12 STEEL, FORM:A, D1=16 35 16 M12 16 15,5 57,0 84879059 27656-1613, 27656-1612
6 K0712.1914 SPHERICAL SEAT FOR ANGLE JOINT M14x1,5 STEEL, FORM:A, D1=19 45 19 M14x1,5 22 21,5 125,0 84879059 27656-1912, 27656-1914
7 K0712.1916 SPHERICAL SEAT FOR ANGLE JOINT M16 STEEL, FORM:A, D1=19 45 19 M16 22 21,5 125,0 84879059 27656-1918, 27656-1916
Part Number
Description
A
D1
D2
D3
E
Approx. weight g
Customs tariff number
Accessories
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS