1

K0253 Grip balls with external thread

Manufacturer KIPP
Description SPHERICAL KNOB M12 SIZE:4 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:YELLOW
Part Number K0253.04127X30
Product selection
Selector Part Number Description Version Version_1 D D1 D2 D3 Colour H H1 H2 L Customs tariff number
1 K0253.04127X30 SPHERICAL KNOB M12 SIZE:4 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:YELLOW screw stainless steel external thread 50 M12 24 31 bright yellow 51 5,5 4,5 30 84662098
2 K0253.0412X40 SPHERICAL KNOB M12 SIZE:4 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:BLACK GREY screw stainless steel external thread 50 M12 24 31 anthracite grey 51 5,5 4,5 40 84662098
3 K0253.04125X40 SPHERICAL KNOB M12 SIZE:4 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:GREY RAL7035, screw stainless steel external thread 50 M12 24 31 light grey 51 5,5 4,5 40 84662098
4 K0253.04126X40 SPHERICAL KNOB M12 SIZE:4 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020, screw stainless steel external thread 50 M12 24 31 traffic red 51 5,5 4,5 40 84662098
5 K0253.04127X40 SPHERICAL KNOB M12 SIZE:4 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:YELLOW screw stainless steel external thread 50 M12 24 31 bright yellow 51 5,5 4,5 40 84662098
6 K0253.106X15 SPHERICAL KNOB M06 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021, D=25 screw steel external thread 25 M6 12 17 anthracite grey 25 3 2 15 84662098
7 K0253.1065X15 SPHERICAL KNOB M06 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:GREY RAL7035, D=25 screw steel external thread 25 M6 12 17 light grey 25 3 2 15 84662098
8 K0253.1066X15 SPHERICAL KNOB M06 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:RED RAL3020, D=25 screw steel external thread 25 M6 12 17 traffic red 25 3 2 15 84662098
9 K0253.1067X15 SPHERICAL KNOB M06 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:YELLOW RAL1021, D=25 screw steel external thread 25 M6 12 17 bright yellow 25 3 2 15 84662098
10 K0253.106X20 SPHERICAL KNOB M06 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021, D=25 screw steel external thread 25 M6 12 17 anthracite grey 25 3 2 20 84662098
11 K0253.1065X20 SPHERICAL KNOB M06 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:GREY RAL7035, D=25 screw steel external thread 25 M6 12 17 light grey 25 3 2 20 84662098
12 K0253.1066X20 SPHERICAL KNOB M06 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:RED RAL3020, D=25 screw steel external thread 25 M6 12 17 traffic red 25 3 2 20 84662098
13 K0253.1067X20 SPHERICAL KNOB M06 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:YELLOW RAL1021, D=25 screw steel external thread 25 M6 12 17 bright yellow 25 3 2 20 84662098
14 K0253.106X25 SPHERICAL KNOB M06 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021, D=25 screw steel external thread 25 M6 12 17 anthracite grey 25 3 2 25 84662098
15 K0253.1065X25 SPHERICAL KNOB M06 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:GREY RAL7035, D=25 screw steel external thread 25 M6 12 17 light grey 25 3 2 25 84662098
16 K0253.1066X25 SPHERICAL KNOB M06 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:RED RAL3020, D=25 screw steel external thread 25 M6 12 17 traffic red 25 3 2 25 84662098
17 K0253.1067X25 SPHERICAL KNOB M06 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:YELLOW RAL1021, D=25 screw steel external thread 25 M6 12 17 bright yellow 25 3 2 25 84662098
18 K0253.106X30 SPHERICAL KNOB M06 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021, D=25 screw steel external thread 25 M6 12 17 anthracite grey 25 3 2 30 84662098
19 K0253.1065X30 SPHERICAL KNOB M06 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:GREY RAL7035, D=25 screw steel external thread 25 M6 12 17 light grey 25 3 2 30 84662098
20 K0253.1066X30 SPHERICAL KNOB M06 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:RED RAL3020, D=25 screw steel external thread 25 M6 12 17 traffic red 25 3 2 30 84662098
21 K0253.1067X30 SPHERICAL KNOB M06 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:YELLOW RAL1021, D=25 screw steel external thread 25 M6 12 17 bright yellow 25 3 2 30 84662098
22 K0253.208X20 SPHERICAL KNOB M08 SIZE:2 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021, D=32 screw steel external thread 32 M8 15,5 19 anthracite grey 33 3,5 2,6 20 84662098
23 K0253.2085X20 SPHERICAL KNOB M08 SIZE:2 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:GREY RAL7035, D=32 screw steel external thread 32 M8 15,5 19 light grey 33 3,5 2,6 20 84662098
24 K0253.2086X20 SPHERICAL KNOB M08 SIZE:2 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:RED RAL3020, D=32 screw steel external thread 32 M8 15,5 19 traffic red 33 3,5 2,6 20 84662098
25 K0253.2087X20 SPHERICAL KNOB M08 SIZE:2 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:YELLOW RAL1021, D=32 screw steel external thread 32 M8 15,5 19 bright yellow 33 3,5 2,6 20 84662098
26 K0253.208X25 SPHERICAL KNOB M08 SIZE:2 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021, D=32 screw steel external thread 32 M8 15,5 19 anthracite grey 33 3,5 2,6 25 84662098
27 K0253.2085X25 SPHERICAL KNOB M08 SIZE:2 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:GREY RAL7035, D=32 screw steel external thread 32 M8 15,5 19 light grey 33 3,5 2,6 25 84662098
28 K0253.2086X25 SPHERICAL KNOB M08 SIZE:2 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:RED RAL3020, D=32 screw steel external thread 32 M8 15,5 19 traffic red 33 3,5 2,6 25 84662098
29 K0253.2087X25 SPHERICAL KNOB M08 SIZE:2 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:YELLOW RAL1021, D=32 screw steel external thread 32 M8 15,5 19 bright yellow 33 3,5 2,6 25 84662098
30 K0253.208X30 SPHERICAL KNOB M08 SIZE:2 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021, D=32 screw steel external thread 32 M8 15,5 19 anthracite grey 33 3,5 2,6 30 84662098
31 K0253.2085X30 SPHERICAL KNOB M08 SIZE:2 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:GREY RAL7035, D=32 screw steel external thread 32 M8 15,5 19 light grey 33 3,5 2,6 30 84662098
32 K0253.2086X30 SPHERICAL KNOB M08 SIZE:2 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:RED RAL3020, D=32 screw steel external thread 32 M8 15,5 19 traffic red 33 3,5 2,6 30 84662098
33 K0253.2087X30 SPHERICAL KNOB M08 SIZE:2 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:YELLOW RAL1021, D=32 screw steel external thread 32 M8 15,5 19 bright yellow 33 3,5 2,6 30 84662098
34 K0253.208X40 SPHERICAL KNOB M08 SIZE:2 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021, D=32 screw steel external thread 32 M8 15,5 19 anthracite grey 33 3,5 2,6 40 84662098
35 K0253.2085X40 SPHERICAL KNOB M08 SIZE:2 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:GREY RAL7035, D=32 screw steel external thread 32 M8 15,5 19 light grey 33 3,5 2,6 40 84662098
36 K0253.2086X40 SPHERICAL KNOB M08 SIZE:2 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:RED RAL3020, D=32 screw steel external thread 32 M8 15,5 19 traffic red 33 3,5 2,6 40 84662098
37 K0253.2087X40 SPHERICAL KNOB M08 SIZE:2 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:YELLOW RAL1021, D=32 screw steel external thread 32 M8 15,5 19 bright yellow 33 3,5 2,6 40 84662098
38 K0253.310X20 SPHERICAL KNOB M10 SIZE:3 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021, D=40 screw steel external thread 40 M10 19 23 anthracite grey 41,5 4 3 20 84662098
39 K0253.3105X20 SPHERICAL KNOB M10 SIZE:3 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:GREY RAL7035, D=40 screw steel external thread 40 M10 19 23 light grey 41,5 4 3 20 84662098
40 K0253.3106X20 SPHERICAL KNOB M10 SIZE:3 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:RED RAL3020, D=40 screw steel external thread 40 M10 19 23 traffic red 41,5 4 3 20 84662098
41 K0253.3107X20 SPHERICAL KNOB M10 SIZE:3 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:YELLOW RAL1021, D=40 screw steel external thread 40 M10 19 23 bright yellow 41,5 4 3 20 84662098
42 K0253.310X30 SPHERICAL KNOB M10 SIZE:3 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021, D=40 screw steel external thread 40 M10 19 23 anthracite grey 41,5 4 3 30 84662098
43 K0253.3105X30 SPHERICAL KNOB M10 SIZE:3 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:GREY RAL7035, D=40 screw steel external thread 40 M10 19 23 light grey 41,5 4 3 30 84662098
44 K0253.3106X30 SPHERICAL KNOB M10 SIZE:3 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:RED RAL3020, D=40 screw steel external thread 40 M10 19 23 traffic red 41,5 4 3 30 84662098
45 K0253.3107X30 SPHERICAL KNOB M10 SIZE:3 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:YELLOW RAL1021, D=40 screw steel external thread 40 M10 19 23 bright yellow 41,5 4 3 30 84662098
46 K0253.310X40 SPHERICAL KNOB M10 SIZE:3 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021, D=40 screw steel external thread 40 M10 19 23 anthracite grey 41,5 4 3 40 84662098
47 K0253.3105X40 SPHERICAL KNOB M10 SIZE:3 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:GREY RAL7035, D=40 screw steel external thread 40 M10 19 23 light grey 41,5 4 3 40 84662098
48 K0253.3106X40 SPHERICAL KNOB M10 SIZE:3 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:RED RAL3020, D=40 screw steel external thread 40 M10 19 23 traffic red 41,5 4 3 40 84662098
49 K0253.3107X40 SPHERICAL KNOB M10 SIZE:3 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:YELLOW RAL1021, D=40 screw steel external thread 40 M10 19 23 bright yellow 41,5 4 3 40 84662098
50 K0253.410X20 SPHERICAL KNOB M10 SIZE:4 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021, D=50 screw steel external thread 50 M10 24 31 anthracite grey 51 5,5 4,5 20 84662098
51 K0253.4105X20 SPHERICAL KNOB M10 SIZE:4 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:GREY RAL7035, D=50 screw steel external thread 50 M10 24 31 light grey 51 5,5 4,5 20 84662098
52 K0253.4106X20 SPHERICAL KNOB M10 SIZE:4 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:RED RAL3020, D=50 screw steel external thread 50 M10 24 31 traffic red 51 5,5 4,5 20 84662098
53 K0253.4107X20 SPHERICAL KNOB M10 SIZE:4 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:YELLOW RAL1021, D=50 screw steel external thread 50 M10 24 31 bright yellow 51 5,5 4,5 20 84662098
54 K0253.410X30 SPHERICAL KNOB M10 SIZE:4 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021, D=50 screw steel external thread 50 M10 24 31 anthracite grey 51 5,5 4,5 30 84662098
55 K0253.4105X30 SPHERICAL KNOB M10 SIZE:4 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:GREY RAL7035, D=50 screw steel external thread 50 M10 24 31 light grey 51 5,5 4,5 30 84662098
56 K0253.4106X30 SPHERICAL KNOB M10 SIZE:4 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:RED RAL3020, D=50 screw steel external thread 50 M10 24 31 traffic red 51 5,5 4,5 30 84662098
57 K0253.4107X30 SPHERICAL KNOB M10 SIZE:4 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:YELLOW RAL1021, D=50 screw steel external thread 50 M10 24 31 bright yellow 51 5,5 4,5 30 84662098
58 K0253.410X40 SPHERICAL KNOB M10 SIZE:4 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021, D=50 screw steel external thread 50 M10 24 31 anthracite grey 51 5,5 4,5 40 84662098
59 K0253.4105X40 SPHERICAL KNOB M10 SIZE:4 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:GREY RAL7035, D=50 screw steel external thread 50 M10 24 31 light grey 51 5,5 4,5 40 84662098
60 K0253.4106X40 SPHERICAL KNOB M10 SIZE:4 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:RED RAL3020, D=50 screw steel external thread 50 M10 24 31 traffic red 51 5,5 4,5 40 84662098
61 K0253.4107X40 SPHERICAL KNOB M10 SIZE:4 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:YELLOW RAL1021, D=50 screw steel external thread 50 M10 24 31 bright yellow 51 5,5 4,5 40 84662098
62 K0253.412X20 SPHERICAL KNOB M12 SIZE:4 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021, D=50 screw steel external thread 50 M12 24 31 anthracite grey 51 5,5 4,5 20 84662098
63 K0253.4125X20 SPHERICAL KNOB M12 SIZE:4 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:GREY RAL7035, D=50 screw steel external thread 50 M12 24 31 light grey 51 5,5 4,5 20 84662098
64 K0253.4126X20 SPHERICAL KNOB M12 SIZE:4 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:RED RAL3020, D=50 screw steel external thread 50 M12 24 31 traffic red 51 5,5 4,5 20 84662098
65 K0253.4127X20 SPHERICAL KNOB M12 SIZE:4 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:YELLOW RAL1021, D=50 screw steel external thread 50 M12 24 31 bright yellow 51 5,5 4,5 20 84662098
66 K0253.412X30 SPHERICAL KNOB M12 SIZE:4 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021, D=50 screw steel external thread 50 M12 24 31 anthracite grey 51 5,5 4,5 30 84662098
67 K0253.4125X30 SPHERICAL KNOB M12 SIZE:4 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:GREY RAL7035, D=50 screw steel external thread 50 M12 24 31 light grey 51 5,5 4,5 30 84662098
68 K0253.4126X30 SPHERICAL KNOB M12 SIZE:4 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:RED RAL3020, D=50 screw steel external thread 50 M12 24 31 traffic red 51 5,5 4,5 30 84662098
69 K0253.4127X30 SPHERICAL KNOB M12 SIZE:4 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:YELLOW RAL1021, D=50 screw steel external thread 50 M12 24 31 bright yellow 51 5,5 4,5 30 84662098
70 K0253.412X40 SPHERICAL KNOB M12 SIZE:4 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021, D=50 screw steel external thread 50 M12 24 31 anthracite grey 51 5,5 4,5 40 84662098
71 K0253.4125X40 SPHERICAL KNOB M12 SIZE:4 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:GREY RAL7035, D=50 screw steel external thread 50 M12 24 31 light grey 51 5,5 4,5 40 84662098
72 K0253.4126X40 SPHERICAL KNOB M12 SIZE:4 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:RED RAL3020, D=50 screw steel external thread 50 M12 24 31 traffic red 51 5,5 4,5 40 84662098
73 K0253.4127X40 SPHERICAL KNOB M12 SIZE:4 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:YELLOW RAL1021, D=50 screw steel external thread 50 M12 24 31 bright yellow 51 5,5 4,5 40 84662098
74 K0253.0106X15 SPHERICAL KNOB M06 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021, D=25 screw stainless steel external thread 25 M6 12 17 anthracite grey 25 3 2 15 84662098
75 K0253.01065X15 SPHERICAL KNOB M06 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:GREY RAL7035, D=25 screw stainless steel external thread 25 M6 12 17 light grey 25 3 2 15 84662098
76 K0253.01066X15 SPHERICAL KNOB M06 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020, D=25 screw stainless steel external thread 25 M6 12 17 traffic red 25 3 2 15 84662098
77 K0253.01067X15 SPHERICAL KNOB M06 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:YELLOW RAL1021, D=25 screw stainless steel external thread 25 M6 12 17 bright yellow 25 3 2 15 84662098
78 K0253.0106X20 SPHERICAL KNOB M06 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021, D=25 screw stainless steel external thread 25 M6 12 17 anthracite grey 25 3 2 20 84662098
79 K0253.01065X20 SPHERICAL KNOB M06 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:GREY RAL7035, D=25 screw stainless steel external thread 25 M6 12 17 light grey 25 3 2 20 84662098
80 K0253.01066X20 SPHERICAL KNOB M06 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020, D=25 screw stainless steel external thread 25 M6 12 17 traffic red 25 3 2 20 84662098
81 K0253.01067X20 SPHERICAL KNOB M06 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:YELLOW RAL1021, D=25 screw stainless steel external thread 25 M6 12 17 bright yellow 25 3 2 20 84662098
82 K0253.0106X25 SPHERICAL KNOB M06 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021, D=25 screw stainless steel external thread 25 M6 12 17 anthracite grey 25 3 2 25 84662098
83 K0253.01065X25 SPHERICAL KNOB M06 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:GREY RAL7035, D=25 screw stainless steel external thread 25 M6 12 17 light grey 25 3 2 25 84662098
84 K0253.01066X25 SPHERICAL KNOB M06 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020, D=25 screw stainless steel external thread 25 M6 12 17 traffic red 25 3 2 25 84662098
85 K0253.01067X25 SPHERICAL KNOB M06 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:YELLOW RAL1021, D=25 screw stainless steel external thread 25 M6 12 17 bright yellow 25 3 2 25 84662098
86 K0253.0106X30 SPHERICAL KNOB M06 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021, D=25 screw stainless steel external thread 25 M6 12 17 anthracite grey 25 3 2 30 84662098
87 K0253.01065X30 SPHERICAL KNOB M06 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:GREY RAL7035, D=25 screw stainless steel external thread 25 M6 12 17 light grey 25 3 2 30 84662098
88 K0253.01066X30 SPHERICAL KNOB M06 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020, D=25 screw stainless steel external thread 25 M6 12 17 traffic red 25 3 2 30 84662098
89 K0253.01067X30 SPHERICAL KNOB M06 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:YELLOW RAL1021, D=25 screw stainless steel external thread 25 M6 12 17 bright yellow 25 3 2 30 84662098
90 K0253.0208X20 SPHERICAL KNOB M08 SIZE:2 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:BLACK GREY screw stainless steel external thread 32 M8 15,5 19 anthracite grey 33 3,5 2,6 20 84662098
91 K0253.02085X20 SPHERICAL KNOB M08 SIZE:2 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:GREY RAL7035, screw stainless steel external thread 32 M8 15,5 19 light grey 33 3,5 2,6 20 84662098
92 K0253.02086X20 SPHERICAL KNOB M08 SIZE:2 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020, screw stainless steel external thread 32 M8 15,5 19 traffic red 33 3,5 2,6 20 84662098
93 K0253.02087X20 SPHERICAL KNOB M08 SIZE:2 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:YELLOW screw stainless steel external thread 32 M8 15,5 19 bright yellow 33 3,5 2,6 20 84662098
94 K0253.0208X25 SPHERICAL KNOB M08 SIZE:2 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:BLACK GREY screw stainless steel external thread 32 M8 15,5 19 anthracite grey 33 3,5 2,6 25 84662098
95 K0253.02085X25 SPHERICAL KNOB M08 SIZE:2 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:GREY RAL7035, screw stainless steel external thread 32 M8 15,5 19 light grey 33 3,5 2,6 25 84662098
96 K0253.02086X25 SPHERICAL KNOB M08 SIZE:2 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020, screw stainless steel external thread 32 M8 15,5 19 traffic red 33 3,5 2,6 25 84662098
97 K0253.02087X25 SPHERICAL KNOB M08 SIZE:2 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:YELLOW screw stainless steel external thread 32 M8 15,5 19 bright yellow 33 3,5 2,6 25 84662098
98 K0253.0208X30 SPHERICAL KNOB M08 SIZE:2 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:BLACK GREY screw stainless steel external thread 32 M8 15,5 19 anthracite grey 33 3,5 2,6 30 84662098
99 K0253.02085X30 SPHERICAL KNOB M08 SIZE:2 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:GREY RAL7035, screw stainless steel external thread 32 M8 15,5 19 light grey 33 3,5 2,6 30 84662098
100 K0253.02086X30 SPHERICAL KNOB M08 SIZE:2 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020, screw stainless steel external thread 32 M8 15,5 19 traffic red 33 3,5 2,6 30 84662098
101 K0253.02087X30 SPHERICAL KNOB M08 SIZE:2 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:YELLOW screw stainless steel external thread 32 M8 15,5 19 bright yellow 33 3,5 2,6 30 84662098
102 K0253.0208X40 SPHERICAL KNOB M08 SIZE:2 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:BLACK GREY screw stainless steel external thread 32 M8 15,5 19 anthracite grey 33 3,5 2,6 40 84662098
103 K0253.02085X40 SPHERICAL KNOB M08 SIZE:2 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:GREY RAL7035, screw stainless steel external thread 32 M8 15,5 19 light grey 33 3,5 2,6 40 84662098
104 K0253.02086X40 SPHERICAL KNOB M08 SIZE:2 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020, screw stainless steel external thread 32 M8 15,5 19 traffic red 33 3,5 2,6 40 84662098
105 K0253.02087X40 SPHERICAL KNOB M08 SIZE:2 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:YELLOW screw stainless steel external thread 32 M8 15,5 19 bright yellow 33 3,5 2,6 40 84662098
106 K0253.0310X20 SPHERICAL KNOB M10 SIZE:3 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:BLACK GREY screw stainless steel external thread 40 M10 19 23 anthracite grey 41,5 4 3 20 84662098
107 K0253.03105X20 SPHERICAL KNOB M10 SIZE:3 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:GREY RAL7035, screw stainless steel external thread 40 M10 19 23 light grey 41,5 4 3 20 84662098
108 K0253.03106X20 SPHERICAL KNOB M10 SIZE:3 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020, screw stainless steel external thread 40 M10 19 23 traffic red 41,5 4 3 20 84662098
109 K0253.03107X20 SPHERICAL KNOB M10 SIZE:3 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:YELLOW screw stainless steel external thread 40 M10 19 23 bright yellow 41,5 4 3 20 84662098
110 K0253.0310X30 SPHERICAL KNOB M10 SIZE:3 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:BLACK GREY screw stainless steel external thread 40 M10 19 23 anthracite grey 41,5 4 3 30 84662098
111 K0253.03105X30 SPHERICAL KNOB M10 SIZE:3 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:GREY RAL7035, screw stainless steel external thread 40 M10 19 23 light grey 41,5 4 3 30 84662098
112 K0253.03106X30 SPHERICAL KNOB M10 SIZE:3 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020, screw stainless steel external thread 40 M10 19 23 traffic red 41,5 4 3 30 84662098
113 K0253.03107X30 SPHERICAL KNOB M10 SIZE:3 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:YELLOW screw stainless steel external thread 40 M10 19 23 bright yellow 41,5 4 3 30 84662098
114 K0253.0310X40 SPHERICAL KNOB M10 SIZE:3 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:BLACK GREY screw stainless steel external thread 40 M10 19 23 anthracite grey 41,5 4 3 40 84662098
115 K0253.03105X40 SPHERICAL KNOB M10 SIZE:3 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:GREY RAL7035, screw stainless steel external thread 40 M10 19 23 light grey 41,5 4 3 40 84662098
116 K0253.03106X40 SPHERICAL KNOB M10 SIZE:3 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020, screw stainless steel external thread 40 M10 19 23 traffic red 41,5 4 3 40 84662098
117 K0253.03107X40 SPHERICAL KNOB M10 SIZE:3 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:YELLOW screw stainless steel external thread 40 M10 19 23 bright yellow 41,5 4 3 40 84662098
118 K0253.0410X20 SPHERICAL KNOB M10 SIZE:4 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:BLACK GREY screw stainless steel external thread 50 M10 24 31 anthracite grey 51 5,5 4,5 20 84662098
119 K0253.04105X20 SPHERICAL KNOB M10 SIZE:4 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:GREY RAL7035, screw stainless steel external thread 50 M10 24 31 light grey 51 5,5 4,5 20 84662098
120 K0253.04106X20 SPHERICAL KNOB M10 SIZE:4 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020, screw stainless steel external thread 50 M10 24 31 traffic red 51 5,5 4,5 20 84662098
121 K0253.04107X20 SPHERICAL KNOB M10 SIZE:4 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:YELLOW screw stainless steel external thread 50 M10 24 31 bright yellow 51 5,5 4,5 20 84662098
122 K0253.0410X30 SPHERICAL KNOB M10 SIZE:4 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:BLACK GREY screw stainless steel external thread 50 M10 24 31 anthracite grey 51 5,5 4,5 30 84662098
123 K0253.04105X30 SPHERICAL KNOB M10 SIZE:4 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:GREY RAL7035, screw stainless steel external thread 50 M10 24 31 light grey 51 5,5 4,5 30 84662098
124 K0253.04106X30 SPHERICAL KNOB M10 SIZE:4 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020, screw stainless steel external thread 50 M10 24 31 traffic red 51 5,5 4,5 30 84662098
125 K0253.04107X30 SPHERICAL KNOB M10 SIZE:4 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:YELLOW screw stainless steel external thread 50 M10 24 31 bright yellow 51 5,5 4,5 30 84662098
126 K0253.0410X40 SPHERICAL KNOB M10 SIZE:4 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:BLACK GREY screw stainless steel external thread 50 M10 24 31 anthracite grey 51 5,5 4,5 40 84662098
127 K0253.04105X40 SPHERICAL KNOB M10 SIZE:4 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:GREY RAL7035, screw stainless steel external thread 50 M10 24 31 light grey 51 5,5 4,5 40 84662098
128 K0253.04106X40 SPHERICAL KNOB M10 SIZE:4 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020, screw stainless steel external thread 50 M10 24 31 traffic red 51 5,5 4,5 40 84662098
129 K0253.04107X40 SPHERICAL KNOB M10 SIZE:4 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:YELLOW screw stainless steel external thread 50 M10 24 31 bright yellow 51 5,5 4,5 40 84662098
130 K0253.0412X20 SPHERICAL KNOB M12 SIZE:4 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:BLACK GREY screw stainless steel external thread 50 M12 24 31 anthracite grey 51 5,5 4,5 20 84662098
131 K0253.04125X20 SPHERICAL KNOB M12 SIZE:4 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:GREY RAL7035, screw stainless steel external thread 50 M12 24 31 light grey 51 5,5 4,5 20 84662098
132 K0253.04126X20 SPHERICAL KNOB M12 SIZE:4 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020, screw stainless steel external thread 50 M12 24 31 traffic red 51 5,5 4,5 20 84662098
133 K0253.04127X20 SPHERICAL KNOB M12 SIZE:4 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:YELLOW screw stainless steel external thread 50 M12 24 31 bright yellow 51 5,5 4,5 20 84662098
134 K0253.0412X30 SPHERICAL KNOB M12 SIZE:4 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:BLACK GREY screw stainless steel external thread 50 M12 24 31 anthracite grey 51 5,5 4,5 30 84662098
135 K0253.04125X30 SPHERICAL KNOB M12 SIZE:4 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:GREY RAL7035, screw stainless steel external thread 50 M12 24 31 light grey 51 5,5 4,5 30 84662098
136 K0253.04126X30 SPHERICAL KNOB M12 SIZE:4 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020, screw stainless steel external thread 50 M12 24 31 traffic red 51 5,5 4,5 30 84662098
Part Number
Description
Version
Version_1
D
D1
D2
D3
Colour
H
H1
H2
L
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS
Users Who Downloaded This Product Also Downloaded
Page