1

K0034 Side clamps, Form A

Manufacturer KIPP
Description SIDE CLAMP RIGHT A=78 25X25 STEEL, FORM:A
Part Number K0034.006005
Product selection
Selector Part Number Description A H1 H B D1 D L L1 Approx. weight kg L2 Customs tariff number K E E1 E2 R Clamping force kN K1 E3 D2 max. D3 min.
1 K0034.006005 SIDE CLAMP RIGHT A=78 25X25 STEEL, FORM:A 78 45 25 25 6,2 12 46,5 22 0,230 20 84662098 4 11 12 8 110 3,8 26 4 - -
2 K0034.010005 SIDE CLAMP RIGHT A=121,5 40X40 STEEL, FORM:A 121,5 74 40 40 10,2 18 71 35 0,900 31,5 84662098 6 18 20 13 143 7,2 42 7 - -
3 K0034.006025 SIDE CLAMP LEFT A=78 25X25 STEEL, FORM:A 78 45 25 25 6,2 12 46,5 22 0,230 20 84662098 4 11 12 8 110 3,8 26 4 - -
4 K0034.010025 SIDE CLAMP LEFT A=121,5 40X40 STEEL, FORM:A 121,5 74 40 40 10,2 18 71 35 0,900 31,5 84662098 6 18 20 13 143 7,2 42 7 - -
Part Number
Description
A
H1
H
B
D1
D
L
L1
Approx. weight kg
L2
Customs tariff number
K
E
E1
E2
R
Clamping force kN
K1
E3
D2 max.
D3 min.
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS