1

K0302 Self-aligning pads swivel angle 12°, Form C

Manufacturer KIPP
Description SELF-ALIGNING PADS M06 CARBON STEEL, FORM:C, SWIVEL ANGLE 12°, COMP:BALL-BEARING STEEL, T=13
Part Number K0302.106
Product selection
Selector Part Number Description Load rating max. kN (static load only) D D1 Approx. weight kg H H1 Ball-Ø T Customs tariff number
1 K0302.106 SELF-ALIGNING PADS M06 CARBON STEEL, FORM:C, SWIVEL ANGLE 12°, COMP:BALL-BEARING STEEL, T=13 10 M6 6,7 0,015 13 7 10 13 84669370
2 K0302.108 SELF-ALIGNING PADS M08 CARBON STEEL, FORM:C, SWIVEL ANGLE 12°, COMP:BALL-BEARING STEEL, T=13 10 M8 6,7 0,020 13 8 10 13 84669370
3 K0302.110 SELF-ALIGNING PADS M10 CARBON STEEL, FORM:C, SWIVEL ANGLE 12°, COMP:BALL-BEARING STEEL, T=19 25 M10 10 0,035 18 10 16 19 84669370
4 K0302.112 SELF-ALIGNING PADS M12 CARBON STEEL, FORM:C, SWIVEL ANGLE 12°, COMP:BALL-BEARING STEEL, T=19 25 M12 10 0,045 18 12 16 19 84669370
5 K0302.116 SELF-ALIGNING PADS M16 CARBON STEEL, FORM:C, SWIVEL ANGLE 12°, COMP:BALL-BEARING STEEL, T=30 90 M16 20 0,160 27 16 24 30 84669370
6 K0302.120 SELF-ALIGNING PADS M20 CARBON STEEL, FORM:C, SWIVEL ANGLE 12°, COMP:BALL-BEARING STEEL, T=30 90 M20 20 0,180 27 20 24 30 84669370
Part Number
Description
Load rating max. kN (static load only)
D
D1
Approx. weight kg
H
H1
Ball-Ø
T
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS