1

K0282 Self-aligning pads, Form J

Manufacturer KIPP
Description SELF-ALIGNING PADS M03 CARBON STEEL, FORM:J, COMP:BALL-BEARING STEEL, D1=12
Part Number K0282.603
Product selection
Selector Part Number Description Receiving hole Load rating max. kN (static load only) D1 D2 D3 Approx. weight kg Ball-Ø L L1 Customs tariff number
1 K0282.603 SELF-ALIGNING PADS M03 CARBON STEEL, FORM:J, COMP:BALL-BEARING STEEL, D1=12 ø 12 H7 x 6 min. 10* 12 M3 7,2 0,010 10 11 3,5 84662098
2 K0282.604 SELF-ALIGNING PADS M04 CARBON STEEL, FORM:J, COMP:BALL-BEARING STEEL, D1=18 ø 18 H7 x 8 min. 25* 18 M4 10,5 0,030 16 17 4,4 84662098
3 K0282.605 SELF-ALIGNING PADS M05 CARBON STEEL, FORM:J, COMP:BALL-BEARING STEEL, D1=28 ø 28 H7 x 13 min. 90* 28 M5 20 0,080 25 25 6,3 84662098
Part Number
Description
Receiving hole
Load rating max. kN (static load only)
D1
D2
D3
Approx. weight kg
Ball-Ø
L
L1
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS