1

K0455 Fill plugs Form A

Manufacturer KIPP
Description SCREW PLUG G1/4 THERMOPLASTIC, FORM:A, D=20
Part Number K0455.120014
Product selection
Selector Part Number Description D D1 Approx. weight kg L L1 Customs tariff number
1 K0455.120014 SCREW PLUG G1/4 THERMOPLASTIC, FORM:A, D=20 20 G 1/4 0,004 9 9 84129040
2 K0455.120038 SCREW PLUG G3/8 THERMOPLASTIC, FORM:A, D=20,5 20,5 G 3/8 0,004 9 10 84129040
3 K0455.128012 SCREW PLUG G1/2 THERMOPLASTIC, FORM:A, D=28 28 G 1/2 0,008 10,5 10,5 84129040
4 K0455.131034 SCREW PLUG G3/4 THERMOPLASTIC, FORM:A, D=31 31 G 3/4 0,010 12 11 84129040
5 K0455.139100 SCREW PLUG G1 THERMOPLASTIC, FORM:A, D=39 39 G 1 0,020 12 12 84129040
6 K0455.149114 SCREW PLUG G1_1/4 THERMOPLASTIC, FORM:A, D=49 49 G 1 1/4 0,028 13 13,5 84129040
7 K0455.155112 SCREW PLUG G1_1/2 THERMOPLASTIC, FORM:A, D=55 55 G 1 1/2 0,038 14,7 14,5 84129040
8 K0455.168200 SCREW PLUG G2 THERMOPLASTIC, FORM:A, D=68,5 68,5 G 2 0,058 15 16 84129040
9 K0455.1201415 SCREW PLUG M14X1,5 THERMOPLASTIC, FORM:A, D=20 20 M14x1,5 0,004 9 9 84129040
10 K0455.1201615 SCREW PLUG M16X1,5 THERMOPLASTIC, FORM:A, D=20 20 M16x1,5 0,004 9 10 84129040
11 K0455.1281815 SCREW PLUG M18X1,5 THERMOPLASTIC, FORM:A, D=28 28 M18x1,5 0,006 10,5 10 84129040
12 K0455.1282015 SCREW PLUG M20X1,5 THERMOPLASTIC, FORM:A, D=28 28 M20x1,5 0,008 10,5 10 84129040
13 K0455.1282215 SCREW PLUG M22X1,5 THERMOPLASTIC, FORM:A, D=28 28 M22x1,5 0,008 10,5 10 84129040
Part Number
Description
D
D1
Approx. weight kg
L
L1
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS