1

K0431 Tube inserts round with tapped bush

Manufacturer KIPP
Description SCREW PLUG FOR TUBES M16 L=55 THERMOPLASTIC, COMP:BRASS
Part Number K0431.165015
Product selection
Selector Part Number Description A B Load rating max. kN C L Suitable for tubes S Customs tariff number
1 K0431.165015 SCREW PLUG FOR TUBES M16 L=55 THERMOPLASTIC, COMP:BRASS M16 50 6 48,4 55 Ø 50,9 x 1,5 44 39269097
2 K0431.205015 SCREW PLUG FOR TUBES M20 L=55 THERMOPLASTIC, COMP:BRASS M20 50 6 48,4 55 Ø 50,9 x 1,5 44 39269097
3 K0431.103010 SCREW PLUG FOR TUBES M10 L=33 THERMOPLASTIC, COMP:BRASS M10 30 5 28,4 33 Ø 30 x 1 27 39269097
4 K0431.123010 SCREW PLUG FOR TUBES M12 L=33 THERMOPLASTIC, COMP:BRASS M12 30 5 28,4 33 Ø 30 x 1 27 39269097
5 K0431.143010 SCREW PLUG FOR TUBES M14 L=33 THERMOPLASTIC, COMP:BRASS M14 30 5 28,4 33 Ø 30 x 1 27 39269097
6 K0431.163010 SCREW PLUG FOR TUBES M16 L=33 THERMOPLASTIC, COMP:BRASS M16 30 5 28,4 33 Ø 30 x 1 27 39269097
7 K0431.103815 SCREW PLUG FOR TUBES M10 L=43 THERMOPLASTIC, COMP:BRASS M10 38 5 35,5 43 Ø 38 x 1,5 35 39269097
8 K0431.123815 SCREW PLUG FOR TUBES M12 L=43 THERMOPLASTIC, COMP:BRASS M12 38 5 35,5 43 Ø 38 x 1,5 35 39269097
9 K0431.143815 SCREW PLUG FOR TUBES M14 L=43 THERMOPLASTIC, COMP:BRASS M14 38 5 35,5 43 Ø 38 x 1,5 35 39269097
10 K0431.163815 SCREW PLUG FOR TUBES M16 L=43 THERMOPLASTIC, COMP:BRASS M16 38 5 35,5 43 Ø 38 x 1,5 35 39269097
11 K0431.104215 SCREW PLUG FOR TUBES M10 L=43 THERMOPLASTIC, COMP:BRASS M10 42 6 39,9 43 Ø 42,4 x 1,5 35 39269097
12 K0431.124215 SCREW PLUG FOR TUBES M12 L=43 THERMOPLASTIC, COMP:BRASS M12 42 6 39,9 43 Ø 42,4 x 1,5 35 39269097
13 K0431.144215 SCREW PLUG FOR TUBES M14 L=43 THERMOPLASTIC, COMP:BRASS M14 42 6 39,9 43 Ø 42,4 x 1,5 35 39269097
14 K0431.164215 SCREW PLUG FOR TUBES M16 L=43 THERMOPLASTIC, COMP:BRASS M16 42 6 39,9 43 Ø 42,4 x 1,5 35 39269097
15 K0431.204215 SCREW PLUG FOR TUBES M20 L=43 THERMOPLASTIC, COMP:BRASS M20 42 6 39,9 43 Ø 42,4 x 1,5 35 39269097
16 K0431.124815 SCREW PLUG FOR TUBES M12 L=55 THERMOPLASTIC, COMP:BRASS M12 48 6 45,8 55 Ø 48,3 x 1,5 44 39269097
17 K0431.144815 SCREW PLUG FOR TUBES M14 L=55 THERMOPLASTIC, COMP:BRASS M14 48 6 45,8 55 Ø 48,3 x 1,5 44 39269097
18 K0431.164815 SCREW PLUG FOR TUBES M16 L=55 THERMOPLASTIC, COMP:BRASS M16 48 6 45,8 55 Ø 48,3 x 1,5 44 39269097
19 K0431.204815 SCREW PLUG FOR TUBES M20 L=55 THERMOPLASTIC, COMP:BRASS M20 48 6 45,8 55 Ø 48,3 x 1,5 44 39269097
20 K0431.125015 SCREW PLUG FOR TUBES M12 L=55 THERMOPLASTIC, COMP:BRASS M12 50 6 48,4 55 Ø 50,9 x 1,5 44 39269097
21 K0431.145015 SCREW PLUG FOR TUBES M14 L=55 THERMOPLASTIC, COMP:BRASS M14 50 6 48,4 55 Ø 50,9 x 1,5 44 39269097
Part Number
Description
A
B
Load rating max. kN
C
L
Suitable for tubes
S
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS