1

K0572 Rubber-metal buffers type DS suction base

Manufacturer KIPP
Description RUBBER-METAL BUFFER TYPE DS SUCTION BASE M04X13 H=14 STEEL, COMP:ELAST. NATURAL RUBBER, D=15
Part Number K0572.01501457
Product selection
Selector Part Number Description Load N D Spring stiffness N/mm G Approx. weight g H L Customs tariff number
1 K0572.01501457 RUBBER-METAL BUFFER TYPE DS SUCTION BASE M04X13 H=14 STEEL, COMP:ELAST. NATURAL RUBBER, D=15 100 15 50 M4 5 14 13 40169991
2 K0572.02501857 RUBBER-METAL BUFFER TYPE DS SUCTION BASE M06X18 H=18,5 STEEL, COMP:ELAST. NATURAL RUBBER, D=25 285 25 95 M6 20 18,5 18 40169991
3 K0572.03002857 RUBBER-METAL BUFFER TYPE DS SUCTION BASE M08X23 H=28,5 STEEL, COMP:ELAST. NATURAL RUBBER, D=30 340 30 97 M8 41 28,5 23 40169991
4 K0572.04002857 RUBBER-METAL BUFFER TYPE DS SUCTION BASE M08X23 H=28 STEEL, COMP:ELAST. NATURAL RUBBER, D=40 480 40 120 M8 60 28 23 40169991
5 K0572.05002857 RUBBER-METAL BUFFER TYPE DS SUCTION BASE M10X28 H=28 STEEL, COMP:ELAST. NATURAL RUBBER, D=50 990 50 220 M10 100 28 28 40169991
6 K0572.07003057 RUBBER-METAL BUFFER TYPE DS SUCTION BASE M10X28 H=30 STEEL, COMP:ELAST. NATURAL RUBBER, D=70 2160 70 360 M10 300 30 28 40169991
7 K0572.07503757 RUBBER-METAL BUFFER TYPE DS SUCTION BASE M12X37 H=37 STEEL, COMP:ELAST. NATURAL RUBBER, D=75 3510 75 390 M12 270 37 37 40169991
8 K0572.10005057 RUBBER-METAL BUFFER TYPE DS SUCTION BASE M16X42 H=50 STEEL, COMP:ELAST. NATURAL RUBBER, D=100 8100 100 540 M16 623 50 42 40169991
Part Number
Description
Load N
D
Spring stiffness N/mm
G
Approx. weight g
H
L
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS