1

K0569 Rubber-metal buffers steel or stainless steel, type C

Manufacturer KIPP
Description RUBBER-METAL BUFFER TYPE C M10 H=30 STEEL, COMP:ELAST. NATURAL RUBBER, D=50
Part Number K0569.05003055
Product selection
Selector Part Number Description Load N D Spring stiffness N/mm G Approx. weight g H Material T Customs tariff number
1 K0569.05003055 RUBBER-METAL BUFFER TYPE C M10 H=30 STEEL, COMP:ELAST. NATURAL RUBBER, D=50 1360 50 680 M10 126,0 30 steel 10 40169991
2 K0569.05004055 RUBBER-METAL BUFFER TYPE C M10 H=40 STEEL, COMP:ELAST. NATURAL RUBBER, D=50 1000 50 333 M10 145,0 40 steel 10 40169991
3 K0569.05005055 RUBBER-METAL BUFFER TYPE C M10 H=50 STEEL, COMP:ELAST. NATURAL RUBBER, D=50 665 50 190 M10 169,0 50 steel 10 40169991
4 K0569.07504055 RUBBER-METAL BUFFER TYPE C M12 H=40 STEEL, COMP:ELAST. NATURAL RUBBER, D=75 2250 75 750 M12 366,0 40 steel 12 40169991
5 K0569.07505055 RUBBER-METAL BUFFER TYPE C M12 H=50 STEEL, COMP:ELAST. NATURAL RUBBER, D=75 2225 75 636 M12 425,0 50 steel 12 40169991
6 K0569.010010551 RUBBER-METAL BUFFER TYPE C M04 H=10 STAINLESS STEEL, COMP:ELAST. NATURAL RUBBER, D=10 50 10 100 M4 2 10 Stainless steel 4
7 K0569.015015551 RUBBER-METAL BUFFER TYPE C M04 H=15 STAINLESS STEEL, COMP:ELAST. NATURAL RUBBER, D=15 100 15 100 M4 5 15 Stainless steel 4
8 K0569.020020551 RUBBER-METAL BUFFER TYPE C M06 H=20 STAINLESS STEEL, COMP:ELAST. NATURAL RUBBER, D=20 276 20 230 M6 14 20 Stainless steel 6
9 K0569.025025551 RUBBER-METAL BUFFER TYPE C M06 H=25 STAINLESS STEEL, COMP:ELAST. NATURAL RUBBER, D=25 165 25 110 M6 27 25 Stainless steel 6
10 K0569.030020551 RUBBER-METAL BUFFER TYPE C M08 H=20 STAINLESS STEEL, COMP:ELAST. NATURAL RUBBER, D=30 637 30 425 M8 35 20 Stainless steel 8
11 K0569.030030551 RUBBER-METAL BUFFER TYPE C M08 H=30 STAINLESS STEEL, COMP:ELAST. NATURAL RUBBER, D=30 350 30 175 M8 44 30 Stainless steel 8
12 K0569.040030551 RUBBER-METAL BUFFER TYPE C M08 H=30 STAINLESS STEEL, COMP:ELAST. NATURAL RUBBER, D=40 1060 40 530 M8 78 30 Stainless steel 8
13 K0569.01001055 RUBBER-METAL BUFFER TYPE C M04 H=10 STEEL, COMP:ELAST. NATURAL RUBBER, D=10 50 10 100 M4 2,0 10 steel 4 40169991
14 K0569.01001555 RUBBER-METAL BUFFER TYPE C M04 H=15 STEEL, COMP:ELAST. NATURAL RUBBER, D=10 50 10 50 M4 2,0 15 steel 4 40169991
15 K0569.01501555 RUBBER-METAL BUFFER TYPE C M04 H=15 STEEL, COMP:ELAST. NATURAL RUBBER, D=15 100 15 100 M4 5,0 15 steel 4 40169991
16 K0569.02002055 RUBBER-METAL BUFFER TYPE C M06 H=20 STEEL, COMP:ELAST. NATURAL RUBBER, D=20 276 20 230 M6 14,0 20 steel 6 40169991
17 K0569.02002555 RUBBER-METAL BUFFER TYPE C M06 H=25 STEEL, COMP:ELAST. NATURAL RUBBER, D=20 180 20 120 M6 17,0 25 steel 6 40169991
18 K0569.02502055 RUBBER-METAL BUFFER TYPE C M06 H=20 STEEL, COMP:ELAST. NATURAL RUBBER, D=25 276 25 230 M6 24,0 20 steel 6 40169991
19 K0569.02502555 RUBBER-METAL BUFFER TYPE C M06 H=25 STEEL, COMP:ELAST. NATURAL RUBBER, D=25 165 25 110 M6 27,0 25 steel 6 40169991
20 K0569.02503055 RUBBER-METAL BUFFER TYPE C M06 H=30 STEEL, COMP:ELAST. NATURAL RUBBER, D=25 160 25 80 M6 30,0 30 steel 6 40169991
21 K0569.03002055 RUBBER-METAL BUFFER TYPE C M08 H=20 STEEL, COMP:ELAST. NATURAL RUBBER, D=30 637 30 425 M8 35,0 20 steel 8 40169991
22 K0569.03003055 RUBBER-METAL BUFFER TYPE C M08 H=30 STEEL, COMP:ELAST. NATURAL RUBBER, D=30 350 30 175 M8 44,0 30 steel 8 40169991
23 K0569.03004055 RUBBER-METAL BUFFER TYPE C M08 H=40 STEEL, COMP:ELAST. NATURAL RUBBER, D=30 400 30 133 M8 50,0 40 steel 8 40169991
24 K0569.04003055 RUBBER-METAL BUFFER TYPE C M08 H=30 STEEL, COMP:ELAST. NATURAL RUBBER, D=40 1060 40 530 M8 78,0 30 steel 8 40169991
25 K0569.04004055 RUBBER-METAL BUFFER TYPE C M08 H=40 STEEL, COMP:ELAST. NATURAL RUBBER, D=40 666 40 222 M8 93,0 40 steel 8 40169991
Part Number
Description
Load N
D
Spring stiffness N/mm
G
Approx. weight g
H
Material
T
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS