1

K0567 Rubber-metal buffers type AT tapered

Manufacturer KIPP
Description RUBBER-METAL BUFFER TYPE AT WAISTED M04X13 H=10 STEEL, COMP:ELAST. NATURAL RUBBER, D=10
Part Number K0567.01001057
Product selection
Selector Part Number Description Load N D D1 Spring stiffness N/mm G Approx. weight g H L Customs tariff number
1 K0567.01001057 RUBBER-METAL BUFFER TYPE AT WAISTED M04X13 H=10 STEEL, COMP:ELAST. NATURAL RUBBER, D=10 37 10 8 31 M4 3 10 13 40169991
2 K0567.01501557 RUBBER-METAL BUFFER TYPE AT WAISTED M04X13 H=15 STEEL, COMP:ELAST. NATURAL RUBBER, D=15 135 15 12 71 M4 7 15 13 40169991
3 K0567.02001557 RUBBER-METAL BUFFER TYPE AT WAISTED M06X18 H=15 STEEL, COMP:ELAST. NATURAL RUBBER, D=20 283 20 14 177 M6 17 15 18 40169991
4 K0567.03002057 RUBBER-METAL BUFFER TYPE AT WAISTED M08X23 H=20 STEEL, COMP:ELAST. NATURAL RUBBER, D=30 763 30 22 212 M8 55 20 23 40169991
5 K0567.04003057 RUBBER-METAL BUFFER TYPE AT WAISTED M08X23 H=30 STEEL, COMP:ELAST. NATURAL RUBBER, D=40 1.111 40 33 202 M8 81 30 23 40169991
6 K0567.04004857 RUBBER-METAL BUFFER TYPE AT WAISTED M08X23 H=48 STEEL, COMP:ELAST. NATURAL RUBBER, D=40 626 40 20 101 M8 87 48 23 40169991
7 K0567.05003057 RUBBER-METAL BUFFER TYPE AT WAISTED M10X28 H=30 STEEL, COMP:ELAST. NATURAL RUBBER, D=50 1.229 50 40 351 M10 170 30 28 40169991
8 K0567.07504057 RUBBER-METAL BUFFER TYPE AT WAISTED M12X37 H=40 STEEL, COMP:ELAST. NATURAL RUBBER, D=75 2.330 75 50 466 M12 350 40 37 40169991
Part Number
Description
Load N
D
D1
Spring stiffness N/mm
G
Approx. weight g
H
L
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS
Users Who Downloaded This Product Also Downloaded
Page