1

K0566 Rubber-metal buffers steel or stainless steel, type A

Manufacturer KIPP
Description RUBBER-METAL BUFFER TYPE A M03X6 H=8 STEEL, COMP:ELAST. NATURAL RUBBER, D=8
Part Number K0566.00800855
Product selection
Selector Part Number Description Load N D Spring stiffness N/mm G Approx. weight g H L Material Customs tariff number
1 K0566.00800855 RUBBER-METAL BUFFER TYPE A M03X6 H=8 STEEL, COMP:ELAST. NATURAL RUBBER, D=8 31 8 24 M3 1,0 8 6 steel 40169991
2 K0566.01001055 RUBBER-METAL BUFFER TYPE A M04X10 H=10 STEEL, COMP:ELAST. NATURAL RUBBER, D=10 32 10 35 M4 3,2 10 10 steel 40169991
3 K0566.01001555 RUBBER-METAL BUFFER TYPE A M04X10 H=15 STEEL, COMP:ELAST. NATURAL RUBBER, D=10 50 10 50 M4 3,9 15 10 steel 40169991
4 K0566.01500855 RUBBER-METAL BUFFER TYPE A M04X10 H=8 STEEL, COMP:ELAST. NATURAL RUBBER, D=15 104 15 130 M4 6,0 8 10 steel 40169991
5 K0566.01501055 RUBBER-METAL BUFFER TYPE A M04X10 H=10 STEEL, COMP:ELAST. NATURAL RUBBER, D=15 122 15 122 M4 6,4 10 10 steel 40169991
6 K0566.01501555 RUBBER-METAL BUFFER TYPE A M04X10 H=15 STEEL, COMP:ELAST. NATURAL RUBBER, D=15 88 15 59 M4 7,8 15 10 steel 40169991
7 K0566.02000855 RUBBER-METAL BUFFER TYPE A M06X18 H=8 STEEL, COMP:ELAST. NATURAL RUBBER, D=20 580 20 725 M6 15,0 8 18 steel 40169991
8 K0566.02001055 RUBBER-METAL BUFFER TYPE A M06X18 H=10 STEEL, COMP:ELAST. NATURAL RUBBER, D=20 300 20 300 M6 15,0 10 18 steel 40169991
9 K0566.02001555 RUBBER-METAL BUFFER TYPE A M06X18 H=15 STEEL, COMP:ELAST. NATURAL RUBBER, D=20 300 20 200 M6 20,0 15 18 steel 40169991
10 K0566.02002055 RUBBER-METAL BUFFER TYPE A M06X18 H=20 STEEL, COMP:ELAST. NATURAL RUBBER, D=20 332 20 133 M6 19,0 20 18 steel 40169991
11 K0566.02002555 RUBBER-METAL BUFFER TYPE A M06X18 H=25 STEEL, COMP:ELAST. NATURAL RUBBER, D=20 270 20 90 M6 20,0 25 18 steel 40169991
12 K0566.02501055 RUBBER-METAL BUFFER TYPE A M06X18 H=10 STEEL, COMP:ELAST. NATURAL RUBBER, D=25 800 25 800 M6 20,0 10 18 steel 40169991
13 K0566.02501555 RUBBER-METAL BUFFER TYPE A M06X18 H=15 STEEL, COMP:ELAST. NATURAL RUBBER, D=25 441 25 294 M6 27,5 15 18 steel 40169991
14 K0566.02502055 RUBBER-METAL BUFFER TYPE A M06X18 H=20 STEEL, COMP:ELAST. NATURAL RUBBER, D=25 500 25 200 M6 30,0 20 18 steel 40169991
15 K0566.02502555 RUBBER-METAL BUFFER TYPE A M06X18 H=25 STEEL, COMP:ELAST. NATURAL RUBBER, D=25 282 25 94 M6 32,0 25 18 steel 40169991
16 K0566.02503055 RUBBER-METAL BUFFER TYPE A M06X18 H=30 STEEL, COMP:ELAST. NATURAL RUBBER, D=25 280 25 70 M6 40,0 30 18 steel 40169991
17 K0566.03001555 RUBBER-METAL BUFFER TYPE A M08X23 H=15 STEEL, COMP:ELAST. NATURAL RUBBER, D=30 880 30 587 M8 37,0 15 23 steel 40169991
18 K0566.03002055 RUBBER-METAL BUFFER TYPE A M08X23 H=20 STEEL, COMP:ELAST. NATURAL RUBBER, D=30 795 30 318 M8 56,0 20 23 steel 40169991
19 K0566.03002555 RUBBER-METAL BUFFER TYPE A M08X23 H=25 STEEL, COMP:ELAST. NATURAL RUBBER, D=30 549 30 183 M8 58,0 25 23 steel 40169991
20 K0566.03003055 RUBBER-METAL BUFFER TYPE A M08X23 H=30 STEEL, COMP:ELAST. NATURAL RUBBER, D=30 600 30 150 M8 65,0 30 23 steel 40169991
21 K0566.03004055 RUBBER-METAL BUFFER TYPE A M08X23 H=40 STEEL, COMP:ELAST. NATURAL RUBBER, D=30 385 30 77 M8 74,0 40 23 steel 40169991
22 K0566.04001555 RUBBER-METAL BUFFER TYPE A M08X23 H=15 STEEL, COMP:ELAST. NATURAL RUBBER, D=40 1875 40 1250 M8 79,0 15 23 steel 40169991
23 K0566.04002055 RUBBER-METAL BUFFER TYPE A M08X23 H=20 STEEL, COMP:ELAST. NATURAL RUBBER, D=40 1412 40 565 M8 82,0 20 23 steel 40169991
24 K0566.04003055 RUBBER-METAL BUFFER TYPE A M08X23 H=30 STEEL, COMP:ELAST. NATURAL RUBBER, D=40 1200 40 300 M8 102,0 30 23 steel 40169991
25 K0566.04004055 RUBBER-METAL BUFFER TYPE A M08X23 H=40 STEEL, COMP:ELAST. NATURAL RUBBER, D=40 945 40 189 M8 115,0 40 23 steel 40169991
26 K0566.05002055 RUBBER-METAL BUFFER TYPE A M10X28 H=20 STEEL, COMP:ELAST. NATURAL RUBBER, D=50 3250 50 1300 M10 141,0 20 28 steel 40169991
27 K0566.05002555 RUBBER-METAL BUFFER TYPE A M10X28 H=25 STEEL, COMP:ELAST. NATURAL RUBBER, D=50 2000 50 667 M10 155,0 25 28 steel 40169991
28 K0566.05003055 RUBBER-METAL BUFFER TYPE A M10X28 H=30 STEEL, COMP:ELAST. NATURAL RUBBER, D=50 2000 50 500 M10 163,0 30 28 steel 40169991
29 K0566.05004055 RUBBER-METAL BUFFER TYPE A M10X28 H=40 STEEL, COMP:ELAST. NATURAL RUBBER, D=50 1500 50 300 M10 178,0 40 28 steel 40169991
30 K0566.05005055 RUBBER-METAL BUFFER TYPE A M10X28 H=50 STEEL, COMP:ELAST. NATURAL RUBBER, D=50 1153 50 193 M10 199,0 50 28 steel 40169991
31 K0566.06004055 RUBBER-METAL BUFFER TYPE A M10X28 H=40 STEEL, COMP:ELAST. NATURAL RUBBER, D=60 1885 60 377 M10 231,0 40 28 steel 40169991
32 K0566.07004555 RUBBER-METAL BUFFER TYPE A M10X28 H=45 STEEL, COMP:ELAST. NATURAL RUBBER, D=70 2255 70 410 M10 401,0 45 28 steel 40169991
33 K0566.07502555 RUBBER-METAL BUFFER TYPE A M12X37 H=25 STEEL, COMP:ELAST. NATURAL RUBBER, D=75 4965 75 1655 M12 369,0 25 37 steel 40169991
34 K0566.07504055 RUBBER-METAL BUFFER TYPE A M12X37 H=40 STEEL, COMP:ELAST. NATURAL RUBBER, D=75 3585 75 717 M12 420,0 40 37 steel 40169991
35 K0566.07505055 RUBBER-METAL BUFFER TYPE A M12X37 H=50 STEEL, COMP:ELAST. NATURAL RUBBER, D=75 2820 75 470 M12 483,0 50 37 steel 40169991
36 K0566.07505555 RUBBER-METAL BUFFER TYPE A M12X37 H=55 STEEL, COMP:ELAST. NATURAL RUBBER, D=75 2835 75 405 M12 514,0 55 37 steel 40169991
37 K0566.015015551 RUBBER-METAL BUFFER TYPE A M04X12 H=15 STAINLESS STEEL, COMP:ELAST. NATURAL RUBBER, D=15 88 15 59 M4 7,8 15 12 Stainless steel
38 K0566.020015551 RUBBER-METAL BUFFER TYPE A M06X18 H=15 STAINLESS STEEL, COMP:ELAST. NATURAL RUBBER, D=20 300 20 200 M6 20 15 18 Stainless steel
39 K0566.025020551 RUBBER-METAL BUFFER TYPE A M06X18 H=20 STAINLESS STEEL, COMP:ELAST. NATURAL RUBBER, D=25 500 25 200 M6 30 20 18 Stainless steel
40 K0566.030020551 RUBBER-METAL BUFFER TYPE A M08X23 H=20 STAINLESS STEEL, COMP:ELAST. NATURAL RUBBER, D=30 795 30 318 M8 56 20 23 Stainless steel
41 K0566.030025551 RUBBER-METAL BUFFER TYPE A M08X23 H=25 STAINLESS STEEL, COMP:ELAST. NATURAL RUBBER, D=30 549 30 183 M8 58 25 23 Stainless steel
42 K0566.040030551 RUBBER-METAL BUFFER TYPE A M08X23 H=30 STAINLESS STEEL, COMP:ELAST. NATURAL RUBBER, D=40 1200 40 300 M8 102 30 23 Stainless steel
Part Number
Description
Load N
D
Spring stiffness N/mm
G
Approx. weight g
H
L
Material
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS
Users Who Downloaded This Product Also Downloaded
Page