1

K0718 Rod ends with plain bearing external thread

Manufacturer KIPP
Description ROD END W. PLAIN BEARING M10X29 FREE-CUTTING STEEL, LEFT, D=10
Part Number K0718.101
Product selection
Selector Part Number Description A α Version B D D1 Approx. weight kg H H1 K L L1 Dynamic base loads kN Static base loads kN Customs tariff number
1 K0718.101 ROD END W. PLAIN BEARING M10X29 FREE-CUTTING STEEL, LEFT, D=10 48 13° left-handed thread 28 10 M10 0,056 14 10,5 19,05 29 15 23,4 17,4 84833080
2 K0718.121 ROD END W. PLAIN BEARING M12X33 FREE-CUTTING STEEL, LEFT, D=12 54 13° left-handed thread 32 12 M12 0,087 16 12 22,22 33 19 32 23,5 84833038
3 K0718.161 ROD END W. PLAIN BEARING M16X40 CARBON STEEL, LEFT, D=16 66 15° left-handed thread 42 16 M16 0,189 21 15 28,57 40 22 52,7 32 84833038
4 K0718.201 ROD END W. PLAIN BEARING M20X1,5X47 CARBON STEEL, LEFT, D=20 78 15° left-handed thread 50 20 M20x1,5 0,348 25 18 34,92 47 28 78,1 43,8 84833038
5 K0718.221 ROD END W. PLAIN BEARING M22X1,5X51 CARBON STEEL, LEFT, D=22 84 15° left-handed thread 54 22 M22x1,5 0,443 28 20 38,1 51 26 97,2 52,6 84833038
6 K0718.05 ROD END W. PLAIN BEARING M05X20 FREE-CUTTING STEEL, RIGHT, D=5 33 13° right-handed thread 18 5 M5 0,013 8 6 11,11 20 9 7,5 4,3 84833038
7 K0718.06 ROD END W. PLAIN BEARING M06X22 FREE-CUTTING STEEL, RIGHT, D=6 36 13° right-handed thread 20 6 M6 0,020 9 6,75 12,7 22 12 9,3 6 84833038
8 K0718.08 ROD END W. PLAIN BEARING M08X25 FREE-CUTTING STEEL, RIGHT, D=8 42 13° right-handed thread 24 8 M8 0,033 12 9 15,87 25 15 16,7 11 84833038
9 K0718.10 ROD END W. PLAIN BEARING M10X29 FREE-CUTTING STEEL, RIGHT, D=10 48 13° right-handed thread 28 10 M10 0,056 14 10,5 19,05 29 15 23,4 17,4 84833038
10 K0718.12 ROD END W. PLAIN BEARING M12X33 FREE-CUTTING STEEL, RIGHT, D=12 54 13° right-handed thread 32 12 M12 0,087 16 12 22,22 33 19 32 23,5 84833038
11 K0718.16 ROD END W. PLAIN BEARING M16X40 CARBON STEEL, RIGHT, D=16 66 15° right-handed thread 42 16 M16 0,189 21 15 28,57 40 22 52,7 32 84833038
12 K0718.20 ROD END W. PLAIN BEARING M20X1,5X47 CARBON STEEL, RIGHT, D=20 78 15° right-handed thread 50 20 M20x1,5 0,348 25 18 34,92 47 28 78,1 43,8 84833038
13 K0718.22 ROD END W. PLAIN BEARING M22X1,5X51 CARBON STEEL, RIGHT, D=22 84 15° right-handed thread 54 22 M22x1,5 0,443 28 20 38,1 51 26 97,2 52,6 84833038
14 K0718.051 ROD END W. PLAIN BEARING M05X20 FREE-CUTTING STEEL, LEFT, D=5 33 13° left-handed thread 18 5 M5 0,013 8 6 11,11 20 9 7,5 4,3 84833038
15 K0718.061 ROD END W. PLAIN BEARING M06X22 FREE-CUTTING STEEL, LEFT, D=6 36 13° left-handed thread 20 6 M6 0,020 9 6,75 12,7 22 12 9,3 6 84833038
16 K0718.081 ROD END W. PLAIN BEARING M08X25 FREE-CUTTING STEEL, LEFT, D=8 42 13° left-handed thread 24 8 M8 0,033 12 9 15,87 25 15 16,7 11 84833038
Part Number
Description
A
α
Version
B
D
D1
Approx. weight kg
H
H1
K
L
L1
Dynamic base loads kN
Static base loads kN
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS