1

K0722 Rod ends with plain bearing external thread, narrow version

Manufacturer KIPP
Description ROD END W. PLAIN BEARING M06X18 FREE-CUTTING STEEL, RIGHT, COMP:BALL-BEARING STEEL, D=6 -0,008
Part Number K0722.06
Product selection
Selector Part Number Description A α Version B D D1 Approx. weight kg H H1 K L L1 Dynamic base loads kN Static base loads kN Customs tariff number
1 K0722.06 ROD END W. PLAIN BEARING M06X18 FREE-CUTTING STEEL, RIGHT, COMP:BALL-BEARING STEEL, D=6 -0,008 36 12° right-handed thread 20 6 -0,008 M6 0,016 6 4,4 10 18 11 3,6 8,2 84833038
2 K0722.08 ROD END W. PLAIN BEARING M08X22 FREE-CUTTING STEEL, RIGHT, COMP:BALL-BEARING STEEL, D=8 -0,008 42 12° right-handed thread 24 8 -0,008 M8 0,028 8 6 13 22 12 5,8 12,9 84833038
3 K0722.10 ROD END W. PLAIN BEARING M10X26 FREE-CUTTING STEEL, RIGHT, COMP:BALL-BEARING STEEL, D=10 -0,008 48 12° right-handed thread 28 10 -0,008 M10 0,050 9 7 16 26 15 8,6 17,6 84833038
4 K0722.12 ROD END W. PLAIN BEARING M12X28 CARBON STEEL, RIGHT, COMP:BALL-BEARING STEEL, D=12 -0,008 54 right-handed thread 34 12 -0,008 M12 0,086 10 8 18 28 15 11,4 24,5 84833038
5 K0722.16 ROD END W. PLAIN BEARING M16X36 CARBON STEEL, RIGHT, COMP:BALL-BEARING STEEL, D=17 -0,008 69 right-handed thread 46 17 -0,008 M16 0,190 14 11 25 36 23 22 45 84833038
6 K0722.20 ROD END W. PLAIN BEARING M20X1,5X43 CARBON STEEL, RIGHT, COMP:BALL-BEARING STEEL, D=20 -0,010 78 right-handed thread 53 20 -0,010 M20x1,5 0,320 16 13 29 43 25 31,5 60 84833038
7 K0722.061 ROD END W. PLAIN BEARING M06X18 CARBON STEEL, LEFT, COMP:BALL-BEARING STEEL, D=6 -0,008 36 12° left-handed thread 20 6 -0,008 M6 0,016 6 4,4 10 18 11 3,6 8,2 84833038
8 K0722.081 ROD END W. PLAIN BEARING M08X22 FREE-CUTTING STEEL, LEFT, COMP:BALL-BEARING STEEL, D=8 -0,008 42 12° left-handed thread 24 8 -0,008 M8 0,028 8 6 13 22 12 5,8 12,9 84833038
9 K0722.101 ROD END W. PLAIN BEARING M10X26 FREE-CUTTING STEEL, LEFT, COMP:BALL-BEARING STEEL, D=10 -0,008 48 12° left-handed thread 28 10 -0,008 M10 0,050 9 7 16 26 15 8,6 17,6 84833038
10 K0722.121 ROD END W. PLAIN BEARING M12X28 CARBON STEEL, LEFT, COMP:BALL-BEARING STEEL, D=12 -0,008 54 left-handed thread 34 12 -0,008 M12 0,086 10 8 18 28 15 11,4 24,5 84833038
11 K0722.161 ROD END W. PLAIN BEARING M16X36 CARBON STEEL, LEFT, COMP:BALL-BEARING STEEL, D=17 -0,008 69 left-handed thread 46 17 -0,008 M16 0,190 14 11 25 36 23 22 45 84833038
12 K0722.201 ROD END W. PLAIN BEARING M20X1,5X43 CARBON STEEL, LEFT, COMP:BALL-BEARING STEEL, D=20 -0,010 78 left-handed thread 53 20 -0,010 M20x1,5 0,320 16 13 29 43 25 31,5 60 84833038
Part Number
Description
A
α
Version
B
D
D1
Approx. weight kg
H
H1
K
L
L1
Dynamic base loads kN
Static base loads kN
Customs tariff number
Documentation