1

K0769 Ring bolts rotatable high-strength grade 10

Manufacturer KIPP
Description RING BOLT REVOLVING M08 STEEL, OHNE SECHSKANTSCHLÜSSEL
Part Number K0769.08150
Product selection
Selector Part Number Description Version D D1 D2 D3 D4 Approx. weight kg H L S S1 SW Permissible load kg Customs tariff number
1 K0769.08150 RING BOLT REVOLVING M08 STEEL, OHNE SECHSKANTSCHLÜSSEL without hexagon wrench M8 25 44 25 0,1 47 12 8 11 6 300
2 K0769.10150 RING BOLT REVOLVING M10 STEEL, OHNE SECHSKANTSCHLÜSSEL without hexagon wrench M10 25 44 25 0,1 47 15 8 11 6 400
3 K0769.12180 RING BOLT REVOLVING M12 STEEL, OHNE SECHSKANTSCHLÜSSEL without hexagon wrench M12 30 52 33 0,2 55 18 10 13 8 750
4 K0769.16240 RING BOLT REVOLVING M16 STEEL, OHNE SECHSKANTSCHLÜSSEL without hexagon wrench M16 35 61 35 0,3 64 24 14 13 10 1.500
5 K0769.20300 RING BOLT REVOLVING M20 STEEL, OHNE SECHSKANTSCHLÜSSEL without hexagon wrench M20 40 70 44 0,6 74 30 16 17 12 2.300
6 K0769.24360 RING BOLT REVOLVING M24 STEEL, OHNE SECHSKANTSCHLÜSSEL without hexagon wrench M24 48 84 52 1 91 36 19 21 14 3.200
7 K0769.30450 RING BOLT REVOLVING M30 STEEL, OHNE SECHSKANTSCHLÜSSEL without hexagon wrench M30 60 108 62 1,8 112 45 27 26 17 4.500
8 K0769.08151 RING BOLT REVOLVING M08 STEEL, MIT SECHSKANTSCHLÜSSEL with hexagon wrench M8 25 44 25 34 47 12 9 9,5 6 300 73269094
9 K0769.10151 RING BOLT REVOLVING M10 STEEL, MIT SECHSKANTSCHLÜSSEL with hexagon wrench M10 25 44 26 34 47 15 9 9,5 6 400 73269094
10 K0769.12181 RING BOLT REVOLVING M12 STEEL, MIT SECHSKANTSCHLÜSSEL with hexagon wrench M12 30 52 34 46 55 18 11 11 8 750 73269094
11 K0769.16241 RING BOLT REVOLVING M16 STEEL, MIT SECHSKANTSCHLÜSSEL with hexagon wrench M16 35 61 35 60 64 24 14 13 10 1.500 73269094
12 K0769.20301 RING BOLT REVOLVING M20 STEEL, MIT SECHSKANTSCHLÜSSEL with hexagon wrench M20 40 70 44 60 74 30 16 15 12 2.300 73269094
13 K0769.24361 RING BOLT REVOLVING M24 STEEL, MIT SECHSKANTSCHLÜSSEL with hexagon wrench M24 48 84 52 76 91 36 19 18 14 3.200 73269094
14 K0769.30451 RING BOLT REVOLVING M30 STEEL, MIT SECHSKANTSCHLÜSSEL with hexagon wrench M30 60 105 61 84 112 45 25 22,5 17 4.500 73269094
Part Number
Description
Version
D
D1
D2
D3
D4
Approx. weight kg
H
L
S
S1
SW
Permissible load kg
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS
Users Who Downloaded This Product Also Downloaded
Page