1

K0292 Rest pads

Manufacturer KIPP
Description REST PAD DIN6321 TOOL STEEL, D1=6, D2=4
Part Number K0292.04
Product selection
Selector Part Number Description D1 D2 Approx. weight kg L1 L2 L3 L4 Customs tariff number
1 K0292.04 REST PAD DIN6321 TOOL STEEL, D1=6, D2=4 6 4 0,002 5 6 0,7 1,2 84669370
2 K0292.061 REST PAD DIN6321 TOOL STEEL, D1=10, D2=6 10 6 0,004 4,5 8,5 0,9 1,5 84662098
3 K0292.06 REST PAD DIN6321 TOOL STEEL, D1=10, D2=6 10 6 0,006 8 8,5 0,9 1,5 84662098
4 K0292.08 REST PAD DIN6321 TOOL STEEL, D1=16, D2=8 16 8 0,011 5 10 2 2 84662098
5 K0292.081 REST PAD DIN6321 TOOL STEEL, D1=16, D2=8 16 8 0,024 13 10 2 2 84662098
6 K0292.10 REST PAD DIN6321 TOOL STEEL, D1=20, D2=10 20 10 0,022 6 12 2 2 84662098
7 K0292.101 REST PAD DIN6321 TOOL STEEL, D1=20, D2=10 20 10 0,025 12 12 2 2 84662098
8 K0292.12 REST PAD DIN6321 TOOL STEEL, D1=25, D2=12 25 12 0,041 8 14 2 2 84662098
9 K0292.122 REST PAD DIN6321 TOOL STEEL, D1=25, D2=12 25 12 0,087 20 14 2 2 84662098
10 K0292.123 REST PAD DIN6321 TOOL STEEL, D1=25, D2=12 25 12 0,130 30 14 2 2 84662098
11 K0292.16 REST PAD DIN6321 TOOL STEEL, D1=30, D2=16 30 16 0,170 25 20 2,5 2,5 84662098
12 K0292.164 REST PAD DIN6321 TOOL STEEL, D1=30, D2=16 30 16 0,250 40 20 2,5 2,5 84662098
13 K0292.041 REST PAD DIN6321 TOOL STEEL, D1=6, D2=4 6 4 0,001 2,5 6,5 0,7 1,2 84669370
14 K0292.042 REST PAD DIN6321 TOOL STEEL, D1=6, D2=4 6 4 0,002 4,5 8,5 0,7 1,2 84669370
15 K0292.165 REST PAD DIN6321 TOOL STEEL, D1=30, D2=16 30 16 0,310 50 20 2,5 2,5 84662098
16 K0292.166 REST PAD DIN6321 TOOL STEEL, D1=30, D2=16 30 16 0,390 65 20 2,5 2,5 84662098
17 K0292.20 REST PAD DIN6321 TOOL STEEL, D1=30, D2=20 30 20 0,485 80 20 2,5 2,5 84662098
18 K0292.201 REST PAD DIN6321 TOOL STEEL, D1=30, D2=20 30 20 0,600 100 20 2,5 2,5 84662098
19 K0292.202 REST PAD DIN6321 TOOL STEEL, D1=40, D2=20 40 20 0,175 13 20 3,2 3,2 84662098
20 K0292.203 REST PAD DIN6321 TOOL STEEL, D1=40, D2=20 40 20 0,360 32 20 3,2 3,2 84662098
Part Number
Description
D1
D2
Approx. weight kg
L1
L2
L3
L4
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS