1

K0242 Recessed handles

Manufacturer KIPP
Description RECESSED HANDLE B=100 ALUMINIUM, BLACK, COMP:POWDER-COATED
Part Number K0242.1082041
Product selection
Selector Part Number Description A B B1 Colour Approx. weight kg Load capacity N Customs tariff number
1 K0242.1082041 RECESSED HANDLE B=100 ALUMINIUM, BLACK, COMP:POWDER-COATED 82 100 67 black 0,044 1000 39263000
2 K0242.1112041 RECESSED HANDLE B=130 ALUMINIUM, BLACK, COMP:POWDER-COATED 112 130 97 black 0,056 1000 39263000
3 K0242.1082042 RECESSED HANDLE B=100 ALUMINIUM, GREY RAL7035, COMP:POWDER-COATED 82 100 67 light grey 0,044 1000 39263000
4 K0242.1112042 RECESSED HANDLE B=130 ALUMINIUM, GREY RAL7035, COMP:POWDER-COATED 112 130 97 light grey 0,056 1000 39263000
Part Number
Description
A
B
B1
Colour
Approx. weight kg
Load capacity N
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS