1

K1077 Recessed handles

Manufacturer KIPP
Description RECESSED HANDLE A=90
Part Number K1077.0901
Product selection
Selector Part Number Description A A1 B B1 Colour Material Mounting cutout T Load capacity N
1 K1077.0901 RECESSED HANDLE A=90 90 79 40 30 black ABS 83x34 16 375
2 K1077.1101 RECESSED HANDLE A=110 110 95 56,3 33,8 black ABS 103x49 18 375
Part Number
Description
A
A1
B
B1
Colour
Material
Mounting cutout
T
Load capacity N
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS