1

K0709 Quick-fit couplings with radial offset compensation

Manufacturer KIPP
Description QUICK-FIT COUPLING W. RADIAL OFFSET COMP. M06 STEEL
Part Number K0709.06
Product selection
Selector Part Number Description Version D D1 Approx. weight kg L L1 min. L2 L3 min. L4 Max. radial shift compensation X max. SW SW1 Customs tariff number Max. permissible tensile and compressive stress in kN
1 K0709.06 QUICK-FIT COUPLING W. RADIAL OFFSET COMP. M06 STEEL Internal thread M6 21 0,045 37,5 11 9 18 0,6 19 10 84669370 2,5
2 K0709.08 QUICK-FIT COUPLING W. RADIAL OFFSET COMP. M08 STEEL Internal thread M8 26 0,089 45 13,5 11,5 22,5 0,7 24 13 84669370 4,5
3 K0709.10 QUICK-FIT COUPLING W. RADIAL OFFSET COMP. M10 STEEL Internal thread M10 30 0,155 56,2 15 16 29 0,7 27 17 84669370 6,5
4 K0709.101 QUICK-FIT COUPLING W. RADIAL OFFSET COMP. M10x1,25 STEEL Internal thread M10x1,25 30 0,155 56,2 15 16 29 0,7 27 17 84669370 6,5
5 K0709.12 QUICK-FIT COUPLING W. RADIAL OFFSET COMP. M12 STEEL Internal thread M12 32,5 0,220 66,7 17,5 17 34 0,8 30 19 84669370 10
6 K0709.121 QUICK-FIT COUPLING W. RADIAL OFFSET COMP. M12x1,25 STEEL Internal thread M12x1,25 32,5 0,220 66,7 17,5 17 34 0,8 30 19 84669370 10
7 K0709.16 QUICK-FIT COUPLING W. RADIAL OFFSET COMP. M16 STEEL Internal thread M16 39 0,397 83 22 23 42 1 36 24 84669370 18
8 K0709.161 QUICK-FIT COUPLING W. RADIAL OFFSET COMP. M16x1,5 STEEL Internal thread M16x1,5 39 0,398 83 22 23 42 1 36 24 84669370 18
9 K0709.20 QUICK-FIT COUPLING W. RADIAL OFFSET COMP. M20 STEEL Internal thread M20 44 0,599 93,5 25 23,5 45,5 1 41 30 84669370 30
10 K0709.201 QUICK-FIT COUPLING W. RADIAL OFFSET COMP. M20x1,5 STEEL Internal thread M20x1,5 44 0,594 93,5 25 23,5 45,5 1 41 30 84669370 30
11 K0709.0614 QUICK-FIT COUPLING W. RADIAL OFFSET COMP. M06 STEEL L2=14 External thread M6 21 0,042 37,5 11 14 9 18 0,6 19 10 84669370 2,5
12 K0709.0817 QUICK-FIT COUPLING W. RADIAL OFFSET COMP. M08 STEEL L2=17 External thread M8 26 0,084 45 13,5 17 11,5 22,5 0,7 24 13 84669370 4,5
13 K0709.1020 QUICK-FIT COUPLING W. RADIAL OFFSET COMP. M10 STEEL L2=20 External thread M10 30 0,144 56,2 16 20 16 29 0,7 27 17 84669370 6,5
14 K0709.10201 QUICK-FIT COUPLING W. RADIAL OFFSET COMP. M10x1,25 STEEL L2=20 External thread M10x1,25 30 0,145 56,2 16 20 16 29 0,7 27 17 84669370 6,5
15 K0709.1225 QUICK-FIT COUPLING W. RADIAL OFFSET COMP. M12 STEEL L2=25 External thread M12 32,5 0,205 66,7 21 25 17 34 0,8 30 19 84669370 10
16 K0709.12251 QUICK-FIT COUPLING W. RADIAL OFFSET COMP. M12x1,25 STEEL L2=25 External thread M12x1,25 32,5 0,205 66,7 21 25 17 34 0,8 30 19 84669370 10
17 K0709.1630 QUICK-FIT COUPLING W. RADIAL OFFSET COMP. M16 STEEL L2=30 External thread M16 39 0,384 83 25 30 23 42 1 36 24 84669370 18
18 K0709.16301 QUICK-FIT COUPLING W. RADIAL OFFSET COMP. M16X1,5 STEEL L2=30 External thread M16x1,5 39 0,385 83 25 30 23 42 1 36 24 84669370 18
19 K0709.2035 QUICK-FIT COUPLING W. RADIAL OFFSET COMP. M20 STEEL L2=35 External thread M20 44 0,568 93,5 29 35 23,5 45,5 1 41 30 84669370 30
20 K0709.20351 QUICK-FIT COUPLING W. RADIAL OFFSET COMP. M20X1,5 STEEL L2=35 External thread M20x1,5 44 0,568 93,5 29 35 23,5 45,5 1 41 30 84669370 30
Part Number
Description
Version
D
D1
Approx. weight kg
L
L1 min.
L2
L3 min.
L4
Max. radial shift compensation X max.
SW
SW1
Customs tariff number
Max. permissible tensile and compressive stress in kN
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS