1

K0710 Quick-fit couplings with radial offset compensation and mounting flange

Manufacturer KIPP
Description QUICK-FIT COUPLING W. RADIAL OFFSET COMP. M06 STEEL, W. MOUNTING FLANGE
Part Number K0710.06
Product selection
Selector Part Number Description A A1 Version D D1 D2 D3 Approx. weight kg L L1 min. L2 L3 Max. radial shift compensation X max. SW T Customs tariff number Max. permissible tensile and compressive stress in kN
1 K0710.06 QUICK-FIT COUPLING W. RADIAL OFFSET COMP. M06 STEEL, W. MOUNTING FLANGE 14 7 Internal thread M6 42 5,5 10 0,076 30,5 11 11 0,6 10 5,4 84669370 2,5
2 K0710.08 QUICK-FIT COUPLING W. RADIAL OFFSET COMP. M08 STEEL, W. MOUNTING FLANGE 16 8 Internal thread M8 48 6,6 11 0,122 35,5 13,5 13 0,7 13 6,4 84669370 4,5
3 K0710.10 QUICK-FIT COUPLING W. RADIAL OFFSET COMP. M10 STEEL, W. MOUNTING FLANGE 17 9 Internal thread M10 50 6,6 11 0,184 43,2 15 16 0,7 17 6,4 84669370 6,5
4 K0710.101 QUICK-FIT COUPLING W. RADIAL OFFSET COMP. M10x1,25 STEEL, W. MOUNTING FLANGE 17 9 Internal thread M10x1,25 50 6,6 11 0,184 43,2 15 16 0,7 17 6,4 84669370 6,5
5 K0710.12 QUICK-FIT COUPLING W. RADIAL OFFSET COMP. M12 STEEL, W. MOUNTING FLANGE 19 10 Internal thread M12 55 6,6 11 0,276 53,2 17,5 20,5 0,8 19 6,4 84669370 10
6 K0710.121 QUICK-FIT COUPLING W. RADIAL OFFSET COMP. M12x1,25 STEEL, W. MOUNTING FLANGE 19 10 Internal thread M12x1,25 55 6,6 11 0,276 53,2 17,5 20,5 0,8 19 6,4 84669370 10
7 K0710.16 QUICK-FIT COUPLING W. RADIAL OFFSET COMP. M16 STEEL, W. MOUNTING FLANGE 22,5 12,5 Internal thread M16 65 9 15 0,449 64 22 23 1 24 8,5 84669370 18
8 K0710.161 QUICK-FIT COUPLING W. RADIAL OFFSET COMP. M16x1,5 STEEL, W. MOUNTING FLANGE 22,5 12,5 Internal thread M16x1,5 65 9 15 0,449 64 22 23 1 24 8,5 84669370 18
9 K0710.20 QUICK-FIT COUPLING W. RADIAL OFFSET COMP. M20 STEEL, W. MOUNTING FLANGE 28 17 Internal thread M20 80 11 18 0,845 74 25 26 1 30 10 84669370 30
10 K0710.201 QUICK-FIT COUPLING W. RADIAL OFFSET COMP. M20x1,5 STEEL, W. MOUNTING FLANGE 28 17 Internal thread M20x1,5 80 11 18 0,840 74 25 26 1 30 10 84669370 30
11 K0710.0614 QUICK-FIT COUPLING W. RADIAL OFFSET COMP. M06 STEEL, W. MOUNTING FLANGE L2=14 14 7 External thread M6 42 5,5 10 0,073 30,5 11 14 11 0,6 10 5,4 84669370 2,5
12 K0710.0817 QUICK-FIT COUPLING W. RADIAL OFFSET COMP. M08 STEEL, W. MOUNTING FLANGE L2=17 16 8 External thread M8 48 6,6 11 0,116 35,5 13,5 17 13 0,7 13 6,4 84669370 4,5
13 K0710.1020 QUICK-FIT COUPLING W. RADIAL OFFSET COMP. M10 STEEL, W. MOUNTING FLANGE L2=20 17 9 External thread M10 50 6,6 11 0,173 43,2 16 20 16 0,7 17 6,4 84669370 6,5
14 K0710.10201 QUICK-FIT COUPLING W. RADIAL OFFSET COMP. M10x1,25 STEEL, W. MOUNTING FLANGE L2=20 17 9 External thread M10x1,25 50 6,6 11 0,174 43,2 16 20 16 0,7 17 6,4 84669370 6,5
15 K0710.1225 QUICK-FIT COUPLING W. RADIAL OFFSET COMP. M12 STEEL, W. MOUNTING FLANGE L2=25 19 10 External thread M12 55 6,6 11 0,261 53,2 21 25 20,5 0,8 19 6,4 84669370 10
16 K0710.12251 QUICK-FIT COUPLING W. RADIAL OFFSET COMP. M12x1,25 STEEL, W. MOUNTING FLANGE L2=25 19 10 External thread M12x1,25 55 6,6 11 0,262 53,2 21 25 20,5 0,8 19 6,4 84669370 10
17 K0710.1630 QUICK-FIT COUPLING W. RADIAL OFFSET COMP. M16 STEEL, W. MOUNTING FLANGE L2=30 22,5 12,5 External thread M16 65 9 15 0,431 64 25 30 23 1 24 8,5 84669370 18
18 K0710.16301 QUICK-FIT COUPLING W. RADIAL OFFSET COMP. M16X1,5 STEEL, W. MOUNTING FLANGE L2=30 22,5 12,5 External thread M16x1,5 65 9 15 0,433 64 25 30 23 1 24 8,5 84669370 18
19 K0710.2035 QUICK-FIT COUPLING W. RADIAL OFFSET COMP. M20 STEEL, W. MOUNTING FLANGE L2=35 28 17 External thread M20 80 11 18 0,815 74 29 35 26 1 30 10 84669370 30
20 K0710.20351 QUICK-FIT COUPLING W. RADIAL OFFSET COMP. M20X1,5 STEEL, W. MOUNTING FLANGE L2=35 28 17 External thread M20x1,5 80 11 18 0,815 74 29 35 26 1 30 10 84669370 30
Part Number
Description
A
A1
Version
D
D1
D2
D3
Approx. weight kg
L
L1 min.
L2
L3
Max. radial shift compensation X max.
SW
T
Customs tariff number
Max. permissible tensile and compressive stress in kN
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS