1

K0093 Pneumatic push-pull clamps

Manufacturer KIPP
Description PUSH-PULL CLAMP, FORM:A
Part Number K0093.0600
Product selection
Selector Part Number Description Approx. weight kg Customs tariff number D ~L H L2 L1 D1 ~B1 B A1 A C A2 Retaining force F2 N M Accessories A3 R Travel Conecting rod extended / Clamping force F1 N Air consumption per cycle Operating pressure bar No. of strokes per min. at 6 bar
1 K0093.0600 PUSH-PULL CLAMP, FORM:A 1,450 82057000 5,5 325 53 30 41 14 33,4 59 25 290 14,5 36,5 6000 M8 05885-08065,05885-108040,05885-108060,05886-08065,05887-08065,05888-08,05890-08 G 1/8 25 5mm / 320N, 10mm / 430N, 15mm / 650N, 20mm / 870N, 22mm / 1000N, 24mm / 1500N, 25mm / 2350N 0,09 dm³ 2 - 6 60
2 K0093.1200 PUSH-PULL CLAMP STEEL, FORM:A 4,000 82057000 8,5 435 75 40 55 20 41 76 8 380 21 35 12000 M10 05885-10085,05885-110050,05885-110080,05886-10085,05887-10085,05888-10,05890-10 41 G 1/8 32 5mm / 1200N, 10mm / 1400N, 15mm / 1650N, 20mm / 1950N, 25mm / 2300N, 27mm / 2550N, 29mm / 3000N, 31mm / 4300N, 32mm / 11500N 0,28 dm³ 2 - 6 50
3 K0093.2500 PUSH-PULL CLAMP STEEL, FORM:A 7,400 82057000 10,3 577 96 60 102 25 54 96 12 475 26 45 25000 M12 05885-112050,05885-112100,05885-12100,05886-12100,05887-12100,05888-12,05890-12 45 G 1/4 50 5mm / 1400N, 10mm / 1600N, 15mm / 1750N, 20mm / 2000N, 25mm / 2100N, 30mm / 2450N, 35mm / 2650N, 40mm / 3250N, 45mm / 4200N, 47mm / 4900N, 49mm / 7000N, 50mm / 14500N 0,60 dm³ 2 - 6 45
Part Number
Description
Approx. weight kg
Customs tariff number
D
~L
H
L2
L1
D1
~B1
B
A1
A
C
A2
Retaining force F2 N
M
Accessories
A3
R
Travel
Conecting rod extended / Clamping force F1 N
Air consumption per cycle
Operating pressure bar
No. of strokes per min. at 6 bar
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS