1

K0191 Pull handles, Form A

Manufacturer KIPP
Description PULL HANDLE THERMOPLASTIC, FORM:A, BLACK GREY RAL7021, A=120, D=9
Part Number K0191.1120081
Product selection
Selector Part Number Description ~A B C D Colour Approx. weight kg H L L1 Sortierung Load capacity N Customs tariff number
1 K0191.1120081 PULL HANDLE THERMOPLASTIC, FORM:A, BLACK GREY RAL7021, A=120, D=9 120 26 8 9 matt black 0,053 42 138 96 1 1000 39263000
2 K0191.1140081 PULL HANDLE THERMOPLASTIC, FORM:A, BLACK GREY RAL7021, A=140, D=9 140 26 8 9 matt black 0,058 42 158 116 2 1000 39263000
3 K0191.1160081 PULL HANDLE THERMOPLASTIC, FORM:A, BLACK GREY RAL7021, A=160, D=9 160 28 9 9 matt black 0,074 45 178 136 3 1000 39263000
4 K0191.1120082 PULL HANDLE THERMOPLASTIC, FORM:A, ORANGE, A=120, D=9 120 26 8 9 orange 0,053 42 138 96 1 1000 39263000
5 K0191.1140082 PULL HANDLE THERMOPLASTIC, FORM:A, ORANGE, A=140, D=9 140 26 8 9 orange 0,058 42 158 116 2 1000 39263000
6 K0191.1160082 PULL HANDLE THERMOPLASTIC, FORM:A, ORANGE, A=160, D=9 160 28 9 9 orange 0,074 45 178 136 3 1000 39263000
Part Number
Description
~A
B
C
D
Colour
Approx. weight kg
H
L
L1
Sortierung
Load capacity N
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS