1

K0204 Pull handles oval with thru hole

Manufacturer KIPP
Description PULL HANDLE OVAL ALUMINIUM, OUTER HOLE, BLACK, A=100, D=5,5
Part Number K0204.11000105
Product selection
Selector Part Number Description A Version D D1 D2 H T Load capacity N
1 K0204.11000105 PULL HANDLE OVAL ALUMINIUM, OUTER HOLE, BLACK, A=100, D=5,5 100 black powder-coated 5,5 21 13 50 13,6 1.000
2 K0204.11120105 PULL HANDLE OVAL ALUMINIUM, OUTER HOLE, BLACK, A=112, D=5,5 112 black powder-coated 5,5 21 13 50 13,6 1.000
3 K0204.11200105 PULL HANDLE OVAL ALUMINIUM, OUTER HOLE, BLACK, A=120, D=5,5 120 black powder-coated 5,5 21 13 50 13,6 1.000
4 K0204.11280105 PULL HANDLE OVAL ALUMINIUM, OUTER HOLE, BLACK, A=128, D=5,5 128 black powder-coated 5,5 21 13 50 13,6 1.000
5 K0204.11600105 PULL HANDLE OVAL ALUMINIUM, OUTER HOLE, BLACK, A=160, D=5,5 160 black powder-coated 5,5 21 13 50 13,6 1.000
6 K0204.11002705 PULL HANDLE OVAL ALUMINIUM, OUTER HOLE, RED RAL3003, A=100, D=5,5 100 ruby red powder-coated 5,5 21 13 50 13,6 1.000
7 K0204.11122705 PULL HANDLE OVAL ALUMINIUM, OUTER HOLE, RED RAL3003, A=112, D=5,5 112 ruby red powder-coated 5,5 21 13 50 13,6 1.000
8 K0204.11202705 PULL HANDLE OVAL ALUMINIUM, OUTER HOLE, RED RAL3003, A=120, D=5,5 120 ruby red powder-coated 5,5 21 13 50 13,6 1.000
9 K0204.11282705 PULL HANDLE OVAL ALUMINIUM, OUTER HOLE, RED RAL3003, A=128, D=5,5 128 ruby red powder-coated 5,5 21 13 50 13,6 1.000
10 K0204.11602705 PULL HANDLE OVAL ALUMINIUM, OUTER HOLE, RED RAL3003, A=160, D=5,5 160 ruby red powder-coated 5,5 21 13 50 13,6 1.000
11 K0204.11120106 PULL HANDLE OVAL ALUMINIUM, OUTER HOLE, BLACK, A=112, D=6,6 112 black powder-coated 6,6 25 17 55 11 1.000
12 K0204.11200106 PULL HANDLE OVAL ALUMINIUM, OUTER HOLE, BLACK, A=120, D=6,6 120 black powder-coated 6,6 25 17 55 11 1.000
13 K0204.11280106 PULL HANDLE OVAL ALUMINIUM, OUTER HOLE, BLACK, A=128, D=6,6 128 black powder-coated 6,6 25 17 55 11 1.000
14 K0204.11600106 PULL HANDLE OVAL ALUMINIUM, OUTER HOLE, BLACK, A=160, D=6,6 160 black powder-coated 6,6 25 17 55 11 1.000
15 K0204.11800106 PULL HANDLE OVAL ALUMINIUM, OUTER HOLE, BLACK, A=180, D=6,6 180 black powder-coated 6,6 25 17 55 11 1.000
16 K0204.11122706 PULL HANDLE OVAL ALUMINIUM, OUTER HOLE, RED RAL3003, A=112, D=6,6 112 ruby red powder-coated 6,6 25 17 55 11 1.000
17 K0204.11202706 PULL HANDLE OVAL ALUMINIUM, OUTER HOLE, RED RAL3003, A=120, D=6,6 120 ruby red powder-coated 6,6 25 17 55 11 1.000
18 K0204.11282706 PULL HANDLE OVAL ALUMINIUM, OUTER HOLE, RED RAL3003, A=128, D=6,6 128 ruby red powder-coated 6,6 25 17 55 11 1.000
19 K0204.11602706 PULL HANDLE OVAL ALUMINIUM, OUTER HOLE, RED RAL3003, A=160, D=6,6 160 ruby red powder-coated 6,6 25 17 55 11 1.000
20 K0204.11802706 PULL HANDLE OVAL ALUMINIUM, OUTER HOLE, RED RAL3003, A=180, D=6,6 180 ruby red powder-coated 6,6 25 17 55 11 1.000
Part Number
Description
A
Version
D
D1
D2
H
T
Load capacity N
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS