1

K1092 Pull handles, Form B

Manufacturer KIPP
Description PULL HANDLE, FORM:B, D1=6,5, A=94
Part Number K1092.209406
Product selection
Selector Part Number Description A Version B B1 D D1 F1 (N) F2 (N) H H1 H2 L T
1 K1092.209406 PULL HANDLE, FORM:B, D1=6,5, A=94 94 through hole 21 24 16 6,5 2500 2000 37 30 33 118 14
2 K1092.211706 PULL HANDLE, FORM:B, D1=6,5, A=117 117 through hole 24 28 18 6,5 3700 3500 40,5 31,5 34 145 15
3 K1092.211708 PULL HANDLE, FORM:B, D1=8,5, A=117 117 through hole 24 28 18 8,5 3700 3500 40,5 31,5 34 145 15
4 K1092.212006 PULL HANDLE, FORM:B, D1=6,5, A=120 120 through hole 24 28 18 6,5 2900 3500 40,5 31,5 34 148 15
5 K1092.212008 PULL HANDLE, FORM:B, D1=8,5, A=120 120 through hole 24 28 18 8,5 2900 3500 40,5 31,5 34 148 15
6 K1092.213208 PULL HANDLE, FORM:B, D1=8,5, A=132 132 through hole 24 28 18 8,5 3200 3200 43 34 36,5 160 15
Part Number
Description
A
Version
B
B1
D
D1
F1 (N)
F2 (N)
H
H1
H2
L
T
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS