1

K1074 Pull handles

Manufacturer KIPP
Description PULL HANDLE DUROPLAST, A=110, D=M05
Part Number K1074.11005
Product selection
Selector Part Number Description A B C C1 C2 D H Material T Load capacity N
1 K1074.11005 PULL HANDLE DUROPLAST, A=110, D=M05 110 130 12 16 14 M5 42 Duroplast 10 500
Part Number
Description
A
B
C
C1
C2
D
H
Material
T
Load capacity N
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS