1

K1075 Pull handles

Manufacturer KIPP
Description PULL HANDLE ALUMINIUM, NATURAL, A=120, D=M05
Part Number K1075.055053
Product selection
Selector Part Number Description A B C C1 D Colour H Material T Load capacity N
1 K1075.055053 PULL HANDLE ALUMINIUM, NATURAL, A=120, D=M05 55 69 8 12,2 M5 natural 40 Aluminium 10 750
2 K1075.088053 PULL HANDLE ALUMINIUM, NATURAL, A=180, D=M05 88 102 8 12,2 M5 natural 40 Aluminium 10 750
3 K1075.120053 PULL HANDLE ALUMINIUM, NATURAL, A=235, D=M05 120 134 8 12,2 M5 natural 40 Aluminium 10 750
4 K1075.180053 PULL HANDLE ALUMINIUM, NATURAL, A=88, D=M05 180 194 8 12,2 M5 natural 40 Aluminium 10 750
5 K1075.235053 PULL HANDLE ALUMINIUM, NATURAL, A=55, D=M05 235 249 8 12,2 M5 natural 40 Aluminium 10 750
6 K1075.055051 PULL HANDLE ALUMINIUM, BLACK, A=88, D=M05 55 69 8 12,2 M5 black 40 Aluminium 10 750
7 K1075.088051 PULL HANDLE ALUMINIUM, BLACK, A=55, D=M05 88 102 8 12,2 M5 black 40 Aluminium 10 750
8 K1075.120051 PULL HANDLE ALUMINIUM, BLACK, A=120, D=M05 120 134 8 12,2 M5 black 40 Aluminium 10 750
9 K1075.180051 PULL HANDLE ALUMINIUM, BLACK, A=180, D=M05 180 194 8 12,2 M5 black 40 Aluminium 10 750
Part Number
Description
A
B
C
C1
D
Colour
H
Material
T
Load capacity N
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS