1

K0217 Pull handles

Manufacturer KIPP
Description PULL HANDLE ALUMINIUM, COMP:PLASTIC, BLACK ANODIZED, A=88, D=M05
Part Number K0217.08801
Product selection
Selector Part Number Description A Version B D Approx. weight kg Load capacity N Customs tariff number
1 K0217.08801 PULL HANDLE ALUMINIUM, COMP:PLASTIC, BLACK ANODIZED, A=88, D=M05 88 grip black anodized 102 M5 0,030 1000 83024900
2 K0217.10001 PULL HANDLE ALUMINIUM, COMP:PLASTIC, BLACK ANODIZED, A=100, D=M05 100 grip black anodized 114 M5 0,032 1000 83024900
3 K0217.12001 PULL HANDLE ALUMINIUM, COMP:PLASTIC, BLACK ANODIZED, A=120, D=M05 120 grip black anodized 134 M5 0,035 1000 83024900
4 K0217.18001 PULL HANDLE ALUMINIUM, COMP:PLASTIC, BLACK ANODIZED, A=180, D=M05 180 grip black anodized 194 M5 0,044 1000 83024900
5 K0217.23501 PULL HANDLE ALUMINIUM, COMP:PLASTIC, BLACK ANODIZED, A=235, D=M05 235 grip black anodized 249 M5 0,053 1000 83024900
6 K0217.05503 PULL HANDLE ALUMINIUM, COMP:PLASTIC, NATURAL, A=55, D=M05 55 grip clear anodized 69 M5 0,026 1000 83024900
7 K0217.08803 PULL HANDLE ALUMINIUM, COMP:PLASTIC, NATURAL, A=88, D=M05 88 grip clear anodized 102 M5 0,030 1000 83024900
8 K0217.10003 PULL HANDLE ALUMINIUM, COMP:PLASTIC, NATURAL, A=100, D=M05 100 grip clear anodized 114 M5 0,032 1000 83024900
9 K0217.12003 PULL HANDLE ALUMINIUM, COMP:PLASTIC, NATURAL, A=120, D=M05 120 grip clear anodized 134 M5 0,035 1000 83024900
10 K0217.18003 PULL HANDLE ALUMINIUM, COMP:PLASTIC, NATURAL, A=180, D=M05 180 grip clear anodized 194 M5 0,044 1000 83024900
11 K0217.23503 PULL HANDLE ALUMINIUM, COMP:PLASTIC, NATURAL, A=235, D=M05 235 grip clear anodized 249 M5 0,053 1000 83024900
12 K0217.05501 PULL HANDLE ALUMINIUM, COMP:PLASTIC, BLACK ANODIZED, A=55, D=M05 55 grip black anodized 69 M5 0,026 1000 83024900
Part Number
Description
A
Version
B
D
Approx. weight kg
Load capacity N
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS
Users Who Downloaded This Product Also Downloaded
Page