1

K0195 Pull handles

Manufacturer KIPP
Description PULL HANDLE ALUMINIUM, BLACK, A=120, D=M06
Part Number K0195.120061
Product selection
Selector Part Number Description ~A Version B D Approx. weight kg H H1 L S T Load capacity N Customs tariff number
1 K0195.120061 PULL HANDLE ALUMINIUM, BLACK, A=120, D=M06 120 black anodized 22 M6 0,145 46 31 144 24 12 1000 83024900
2 K0195.140081 PULL HANDLE ALUMINIUM, BLACK, A=140, D=M08 140 black anodized 25 M8 0,220 53 36 168 28 15 1000 83024900
3 K0195.120063 PULL HANDLE ALUMINIUM, NATURAL, A=120, D=M06 120 natural colour anodized 22 M6 0,145 46 31 144 24 12 1000 83024900
4 K0195.140083 PULL HANDLE ALUMINIUM, NATURAL, A=140, D=M08 140 natural colour anodized 25 M8 0,220 53 36 168 28 15 1000 83024900
Part Number
Description
~A
Version
B
D
Approx. weight kg
H
H1
L
S
T
Load capacity N
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS