1

K0205 Pull handles

Manufacturer KIPP
Description PULL HANDLE ALUMINIUM, BLACK, A=120, D=M05
Part Number K0205.12001
Product selection
Selector Part Number Description A Version D Approx. weight kg T Load capacity N Customs tariff number
1 K0205.12001 PULL HANDLE ALUMINIUM, BLACK, A=120, D=M05 120 black anodized M5 0,085 10 500 83024900
2 K0205.18001 PULL HANDLE ALUMINIUM, BLACK, A=180, D=M05 180 black anodized M5 0,100 10 500 83024900
3 K0205.20001 PULL HANDLE ALUMINIUM, BLACK, A=200, D=M05 200 black anodized M5 0,120 10 500 83024900
4 K0205.35001 PULL HANDLE ALUMINIUM, BLACK, A=350, D=M06 350 black anodized M6 0,190 12 500 83024900
5 K0205.12003 PULL HANDLE ALUMINIUM, NATURAL, A=120, D=M05 120 natural colour anodized M5 0,085 10 500 83024900
6 K0205.18003 PULL HANDLE ALUMINIUM, NATURAL, A=180, D=M05 180 natural colour anodized M5 0,100 10 500 83024900
7 K0205.20003 PULL HANDLE ALUMINIUM, NATURAL, A=200, D=M05 200 natural colour anodized M5 0,120 10 500 83024900
8 K0205.35003 PULL HANDLE ALUMINIUM, NATURAL, A=350, D=M06 350 natural colour anodized M6 0,190 12 500 83024900
Part Number
Description
A
Version
D
Approx. weight kg
T
Load capacity N
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS