1

K0354 Positioning pins free-milled ground

Manufacturer KIPP
Description POSITIONING PIN MILLED FREE TOOL STEEL, GROUND, BLACK OXIDISED, D1=8, D2=5
Part Number K0354.05
Product selection
Selector Part Number Description Loosening torque, after third unscrewing approx. Nm B B1 D1 D2 Approx. weight kg L1 L2 L3 Customs tariff number
1 K0354.05 POSITIONING PIN MILLED FREE TOOL STEEL, GROUND, BLACK OXIDISED, D1=8, D2=5 D1 ground 2 6,6 8 5 0,004 8 8 2 73182900
2 K0354.07 POSITIONING PIN MILLED FREE TOOL STEEL, GROUND, BLACK OXIDISED, D1=10, D2=7 D1 ground 3 8,6 10 7 0,006 8 8 2 73182900
3 K0354.08 POSITIONING PIN MILLED FREE TOOL STEEL, GROUND, BLACK OXIDISED, D1=12, D2=8 D1 ground 3 9,8 12 8 0,010 8 10 2 73182900
4 K0354.081 POSITIONING PIN MILLED FREE TOOL STEEL, GROUND, BLACK OXIDISED, D1=14, D2=8 D1 ground 3,5 11,2 14 8 0,011 8 10 3 73182900
5 K0354.09 POSITIONING PIN MILLED FREE TOOL STEEL, GROUND, BLACK OXIDISED, D1=16, D2=9 D1 ground 4 13,2 16 9 0,015 8 12 3 73182900
6 K0354.12 POSITIONING PIN MILLED FREE TOOL STEEL, GROUND, BLACK OXIDISED, D1=18, D2=12 D1 ground 4,5 14,7 18 12 0,021 8 12 3 73182900
7 K0354.121 POSITIONING PIN MILLED FREE TOOL STEEL, GROUND, BLACK OXIDISED, D1=20, D2=12 D1 ground 5 16,6 20 12 0,025 8 14 3 73182900
8 K0354.14 POSITIONING PIN MILLED FREE TOOL STEEL, GROUND, BLACK OXIDISED, D1=22, D2=14 D1 ground 5,6 18 22 14 0,028 8 14 3 73182900
9 K0354.16 POSITIONING PIN MILLED FREE TOOL STEEL, GROUND, BLACK OXIDISED, D1=25, D2=16 D1 ground 6 19,8 25 16 0,034 8 16 3 73182900
Part Number
Description
Loosening torque, after third unscrewing approx. Nm
B
B1
D1
D2
Approx. weight kg
L1
L2
L3
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS