1

K0415 Swivel feet plates, plastic, Form A

Manufacturer KIPP
Description PLATE, FORM:A
Part Number K0415.1030
Product selection
Selector Part Number Description Load rating max. kN D Approx. weight kg Customs tariff number
1 K0415.1030 PLATE, FORM:A 5 30 0,008 39269097
2 K0415.1040 PLATE, FORM:A 9 40 0,013 39269097
3 K0415.1045 PLATE, FORM:A 9 45 0,015 39269097
4 K0415.1050 PLATE, FORM:A 9 50 0,016 39269097
5 K0415.1060 PLATE, FORM:A 9 60 0,022 39269097
6 K0415.1080 PLATE, FORM:A 9 80 0,044 39269097
7 K0415.1100 PLATE, FORM:A 9 100 0,084 39269097
Part Number
Description
Load rating max. kN
D
Approx. weight kg
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS