1

K0419 Swivel feet plates with vibration absorption

Manufacturer KIPP
Description PLATE FOR SWIVEL FEET ZINC, WITH VIBRATION ABSORPTION, COMP:STEEL, D=40
Part Number K0419.20401
Product selection
Selector Part Number Description Load capacity (under pressure of 0,4 N/mm²) N D D1 H (under pressure of 0 / 0,4 / 0,6 N/mm²) Material Customs tariff number
1 K0419.20401 PLATE FOR SWIVEL FEET ZINC, WITH VIBRATION ABSORPTION, COMP:STEEL, D=40 62 40 30,5 7 / 5,9 / 4,8 die-cast zinc 79070000
2 K0419.20501 PLATE FOR SWIVEL FEET ZINC, WITH VIBRATION ABSORPTION, D=50 212 50 40,5 7 / 5,9 / 4,8 die-cast zinc 79070000
3 K0419.20601 PLATE FOR SWIVEL FEET ZINC, WITH VIBRATION ABSORPTION, D=60 433 60 50 7 / 5,9 / 4,8 die-cast zinc 79070000
4 K0419.20801 PLATE FOR SWIVEL FEET ZINC, WITH VIBRATION ABSORPTION, D=80 614 80 68 7 / 5,9 / 4,8 die-cast zinc 79070000
5 K0419.20402 PLATE FOR SWIVEL FEET STAINLESS STEEL, WITH VIBRATION ABSORPTION, D=40 212 40 30,5 7 / 5,8 / 4,9 stainless steel 73182900
6 K0419.20502 PLATE FOR SWIVEL FEET STAINLESS STEEL, WITH VIBRATION ABSORPTION, D=50 435 50 40,5 7 / 5,8 / 4,9 stainless steel 73182900
7 K0419.20602 PLATE FOR SWIVEL FEET STAINLESS STEEL, WITH VIBRATION ABSORPTION, D=60 705 60 50 7 / 5,8 / 4,9 stainless steel 73182900
8 K0419.20802 PLATE FOR SWIVEL FEET STAINLESS STEEL, WITH VIBRATION ABSORPTION, D=80 1372 80 68 7 / 5,8 / 4,9 stainless steel 73182900
Part Number
Description
Load capacity (under pressure of 0,4 N/mm²) N
D
D1
H (under pressure of 0 / 0,4 / 0,6 N/mm²)
Material
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS