1

K0416 Swivel feet plates, Form D

Manufacturer KIPP
Description PLATE ANTI-SLIP PLATE, FORM:D
Part Number K0416.40801
Product selection
Selector Part Number Description A Load rating max. kN D Approx. weight kg Material Customs tariff number
1 K0416.40801 PLATE ANTI-SLIP PLATE, FORM:D 55 30 80 0,283 die-cast zinc 79070000
2 K0416.41001 PLATE ANTI-SLIP PLATE, FORM:D 74 35 100 0,414 die-cast zinc 79070000
3 K0416.41201 PLATE ANTI-SLIP PLATE, FORM:D 94 35 120 0,630 die-cast zinc 79070000
4 K0416.40802 PLATE ANTI-SLIP PLATE STAINLESS STEEL, FORM:D 55 35 80 0,377 stainless steel 73182900
5 K0416.41002 PLATE ANTI-SLIP PLATE STAINLESS STEEL, FORM:D 74 40 100 0,624 stainless steel 73182900
6 K0416.41202 PLATE ANTI-SLIP PLATE STAINLESS STEEL, FORM:D 94 40 120 0,890 stainless steel 73182900
Part Number
Description
A
Load rating max. kN
D
Approx. weight kg
Material
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS