1

K0145 Aluminium palm grips similar to DIN 6335, Form D

Manufacturer KIPP
Description PALM GRIP TUMBLED M08 ALUMINIUM, FORM:D, D1=40
Part Number K0145.404008
Product selection
Selector Part Number Description Version D1 D2 D5 D6 H2 H3 T4 Customs tariff number
1 K0145.404008 PALM GRIP TUMBLED M08 ALUMINIUM, FORM:D, D1=40 tumbled 40 14 M8 8,4 25 14 12 84879090
2 K0145.405010 PALM GRIP TUMBLED M10 ALUMINIUM, FORM:D, D1=50 tumbled 50 18 M10 10,5 32 20 16 84879090
3 K0145.406312 PALM GRIP TUMBLED M12 ALUMINIUM, FORM:D, D1=63 tumbled 63 25 M12 13 40 25 20 84879090
4 K0145.408016 PALM GRIP TUMBLED M16 ALUMINIUM, FORM:D, D1=80 tumbled 80 25 M16 17 50 30 30 84879090
5 K0145.4040082 PALM GRIP POLISHED M08 ALUMINIUM, FORM:D, D1=40 polished 40 14 M8 8,4 25 14 12 84879090
6 K0145.4050102 PALM GRIP POLISHED M10 ALUMINIUM, FORM:D, D1=50 polished 50 18 M10 10,5 32 20 16 84879090
7 K0145.4063122 PALM GRIP POLISHED M12 ALUMINIUM, FORM:D, D1=63 polished 63 25 M12 13 40 25 20 84879090
8 K0145.4080162 PALM GRIP POLISHED M16 ALUMINIUM, FORM:D, D1=80 polished 80 25 M16 17 50 30 30 84879090
Part Number
Description
Version
D1
D2
D5
D6
H2
H3
T4
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS