1

K0146 Palm grips stainless steel, similar to DIN 6335 Form C

Manufacturer KIPP
Description PALM GRIP POLISHED STAINLESS STEEL, FORM:C, D4=6, D1=32
Part Number K0146.3032062
Product selection
Selector Part Number Description Version D1 D2 D4 H1 H3 T1 T2 Customs tariff number
1 K0146.3032062 PALM GRIP POLISHED STAINLESS STEEL, FORM:C, D4=6, D1=32 polished 32 12 6 21 10 15 12 83024900
2 K0146.3040082 PALM GRIP POLISHED STAINLESS STEEL, FORM:C, D4=8, D1=40 polished 40 14 8 26 13 18 15 83024900
3 K0146.3050102 PALM GRIP POLISHED STAINLESS STEEL, FORM:C, D4=10, D1=50 polished 50 18 10 34 17 21 18 83024900
4 K0146.3063122 PALM GRIP POLISHED STAINLESS STEEL, FORM:C, D4=12, D1=63 polished 63 20 12 42 21 25 22 83024900
Part Number
Description
Version
D1
D2
D4
H1
H3
T1
T2
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS
Users Who Downloaded This Product Also Downloaded
Page