1

K0146 Palm grips stainless steel, similar to DIN 6335 Form E

Manufacturer KIPP
Description PALM GRIP POLISHED M06 STAINLESS STEEL, FORM:E, D1=32
Part Number K0146.5032062
Product selection
Selector Part Number Description Version D1 D2 D5 H1 H3 T1 T2 Customs tariff number
1 K0146.5032062 PALM GRIP POLISHED M06 STAINLESS STEEL, FORM:E, D1=32 polished 32 12 M6 21 10 15 12 83024900
2 K0146.5040082 PALM GRIP POLISHED M08 STAINLESS STEEL, FORM:E, D1=40 polished 40 14 M8 26 13 18 15 83024900
3 K0146.5050102 PALM GRIP POLISHED M10 STAINLESS STEEL, FORM:E, D1=50 polished 50 18 M10 34 17 21 18 83024900
4 K0146.5063122 PALM GRIP POLISHED M12 STAINLESS STEEL, FORM:E, D1=63 polished 63 20 M12 42 21 25 22 83024900
Part Number
Description
Version
D1
D2
D5
H1
H3
T1
T2
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS