1

K0146 Palm grips stainless steel, similar to DIN 6335 Form D

Manufacturer KIPP
Description PALM GRIP POLISHED M06 STAINLESS STEEL, FORM:D, D1=32
Part Number K0146.4032062
Product selection
Selector Part Number Description Version D1 D2 D5 D6 H2 H3 T4 Customs tariff number
1 K0146.4032062 PALM GRIP POLISHED M06 STAINLESS STEEL, FORM:D, D1=32 polished 32 12 M6 6,4 20 10 10 83024900
2 K0146.4040082 PALM GRIP POLISHED M08 STAINLESS STEEL, FORM:D, D1=40 polished 40 14 M8 8,4 25 13 12 83024900
3 K0146.4050102 PALM GRIP POLISHED M10 STAINLESS STEEL, FORM:D, D1=50 polished 50 18 M10 10,5 32 17 16 83024900
4 K0146.4063122 PALM GRIP POLISHED M12 STAINLESS STEEL, FORM:D, D1=63 polished 63 20 M12 13 40 21 20 83024900
Part Number
Description
Version
D1
D2
D5
D6
H2
H3
T4
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS