1

K1093 Four lobe grips with external thread

Manufacturer KIPP
Description PALM GRIP M06X16, D1=30
Part Number K1093.43006X16
Product selection
Selector Part Number Description Version D1 D2 D5 D6 H1 H3 L T1
1 K1093.43006X16 PALM GRIP M06X16, D1=30 external thread 30 15 M6 12 23 9,5 16 2
2 K1093.43006X20 PALM GRIP M06X20, D1=30 external thread 30 15 M6 12 23 9,5 20 2
3 K1093.43006X30 PALM GRIP M06X30, D1=30 external thread 30 15 M6 12 23 9,5 30 2
4 K1093.43006X40 PALM GRIP M06X40, D1=30 external thread 30 15 M6 12 23 9,5 40 2
5 K1093.43006X50 PALM GRIP M06X50, D1=30 external thread 30 15 M6 12 23 9,5 50 2
6 K1093.44006X16 PALM GRIP M06X16, D1=40,5 external thread 40,5 15,5 M6 12 29,5 11 16 3
7 K1093.44006X20 PALM GRIP M06X20, D1=40,5 external thread 40,5 15,5 M6 12 29,5 11 20 3
8 K1093.44008X20 PALM GRIP M08X20, D1=40,5 external thread 40,5 15 M8 12 29,5 11 20 3
9 K1093.44008X30 PALM GRIP M08X30, D1=40,5 external thread 40,5 15 M8 12 29,5 11 30 3
10 K1093.44008X40 PALM GRIP M08X40, D1=40,5 external thread 40,5 15 M8 12 29,5 11 40 3
11 K1093.45208X16 PALM GRIP M08X16, D1=52 external thread 50 20,5 M8 14,5 32,5 11 16 2,5
12 K1093.45208X20 PALM GRIP M08X20, D1=52 external thread 50 20,5 M8 14,5 32,5 11 20 2,5
13 K1093.45208X30 PALM GRIP M08X30, D1=52 external thread 50 20,5 M8 14,5 32,5 11 30 2,5
14 K1093.45208X40 PALM GRIP M08X40, D1=52 external thread 50 20,5 M8 14,5 32,5 11 40 2,5
15 K1093.45208X50 PALM GRIP M08X50, D1=52 external thread 50 20,5 M8 14,5 32,5 11 50 2,5
16 K1093.46010X20 PALM GRIP M10X20, D1=59 external thread 59 23 M10 24 40 15 20 4
17 K1093.46010X30 PALM GRIP M10X30, D1=59 external thread 59 23 M10 24 40 15 30 4
18 K1093.46010X40 PALM GRIP M10X40, D1=59 external thread 59 23 M10 24 40 15 40 4
19 K1093.46010X50 PALM GRIP M10X50, D1=59 external thread 59 23 M10 24 40 15 50 4
20 K1093.46012X50 PALM GRIP M12X50, D1=59 external thread 59 23 M12 24 40 15 50 4
21 K1093.48010X30 PALM GRIP M10X30, D1=79 external thread 79 30 M10 21 41 17 30 3
22 K1093.48010X50 PALM GRIP M10X50, D1=79 external thread 79 30 M10 21 41 17 50 3
23 K1093.48012X50 PALM GRIP M12X50, D1=79 external thread 79 30 M12 21 41 17 50 3
Part Number
Description
Version
D1
D2
D5
D6
H1
H3
L
T1
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS