Selector | Part Number | Description | Version | D1 | D2 | D5 | D6 | H1 | H3 | T | T1 |
---|---|---|---|---|---|---|---|---|---|---|---|
1 | K1089.23205 | PALM GRIP M05XD6=11, FORM:K | tapped bush | 32 | 15 | M5 | 11 | 23 | 12 | 14 | 1,5 |
2 | K1089.23206 | PALM GRIP M06XD6=11, FORM:K | tapped bush | 32 | 15 | M6 | 11 | 23 | 12 | 14 | 1,5 |
3 | K1089.24008 | PALM GRIP M08XD6=13, FORM:K | tapped bush | 40 | 16 | M8 | 13 | 24,5 | 12,5 | 14 | 1,5 |
4 | K1089.25010 | PALM GRIP M10XD6=14, FORM:K | tapped bush | 50 | 20 | M10 | 14 | 29 | 15 | 14 | 2 |
5 | K1089.26012 | PALM GRIP M12XD6=18, FORM:K | tapped bush | 60 | 24 | M12 | 18 | 34 | 18,5 | 18 | 2 |
- Mechanical components
- Manufacturing engineering
-
Manufacturing engineering
- Assembling profiles
- Automation equipment
- Controlled environments
- Information technology
- Lubrication
- Machines & Tools
- Materials (bars, beams, tubes, etc.)
-
Materials (bars, beams, tubes, etc.)
- Angles
- Bars
- I Profiles
- U Profiles
- T Profiles
- Pipes
- Plates
- Sheets
- Tubes
- Material handling and lifting equipment
-
Material handling and lifting equipment
- Lifting equipement
- Material handling (Conveyors systems, packaging...)
- Electrical
- Sensors and measurement systems
-
Sensors and measurement systems
- Measurement systems
- Sensors
- Electronics
-
Electronics
- Discrete components
- Connectivity
- Optics
- Pneumatics
- Vacuum equipment
-
Vacuum equipment
- Gauges
- Generators
- Pumps
- Suction cups / pads, grippers
- Switches
- Vacuum equipment accessories
- Hydraulics
- Heat transmission
-
Heat transmission
- Heat exchangers
- Cooling systems
- Building & Constructions (materials and equipments)
-
Building & Constructions (materials and equipments)
- Buildings
- Materials and equipments
- Civil engineering
-
Civil engineering
- Physical planning. Town planning
- Vehicles
- Water treatment
- All Catalogs