1

K1017 Palm grips Form K metal parts stainless steel

Manufacturer KIPP
Description PALM GRIP M05 DUROPLAST, FORM:K, COMP:STAINLESS STEEL
Part Number K1017.22505
Product selection
Selector Part Number Description D1 D5 D8 H3 H4 Material T6
1 K1017.22505 PALM GRIP M05 DUROPLAST, FORM:K, COMP:STAINLESS STEEL 25 M5 12 8 16 Stainless steel 9,5
2 K1017.23206 PALM GRIP M06 DUROPLAST, FORM:K, COMP:STAINLESS STEEL 32 M6 14 10 20 Stainless steel 12
3 K1017.24008 PALM GRIP M08 DUROPLAST, FORM:K, COMP:STAINLESS STEEL 40 M8 18 13 25 Stainless steel 14
4 K1017.25010 PALM GRIP M10 DUROPLAST, FORM:K, COMP:STAINLESS STEEL 50 M10 22 20 32 Stainless steel 18
5 K1017.26312 PALM GRIP M12 DUROPLAST, FORM:K, COMP:STAINLESS STEEL 63 M12 26 25 40 Stainless steel 22
Part Number
Description
D1
D5
D8
H3
H4
Material
T6
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS