1

K0251 Mushroom knobs external thread

Manufacturer KIPP
Description MUSHROOM KNOB M04X10 SIZE:1, COMP:STEEL, COMP:BLACK GREY RAL7021, D1=21
Part Number K0251.04X10
Product selection
Selector Part Number Description Version Version_1 D D1 D2 D3 Colour Approx. weight kg H H1 L Customs tariff number
1 K0251.04X10 MUSHROOM KNOB M04X10 SIZE:1, COMP:STEEL, COMP:BLACK GREY RAL7021, D1=21 screw steel external thread M4 21 12 19 anthracite grey 0,010 21 10 10 84662098
2 K0251.045X10 MUSHROOM KNOB M04X10 SIZE:1, COMP:STEEL, COMP:GREY RAL7035, D1=21 screw steel external thread M4 21 12 19 light grey 0,010 21 10 10 84662098
3 K0251.046X10 MUSHROOM KNOB M04X10 SIZE:1, COMP:STEEL, COMP:RED RAL3020, D1=21 screw steel external thread M4 21 12 19 traffic red 0,010 21 10 10 84662098
4 K0251.047X10 MUSHROOM KNOB M04X10 SIZE:1, COMP:STEEL, COMP:YELLOW RAL1021, D1=21 screw steel external thread M4 21 12 19 bright yellow 0,010 21 10 10 84662098
5 K0251.05X10 MUSHROOM KNOB M05X10 SIZE:1, COMP:STEEL, COMP:BLACK GREY RAL7021, D1=21 screw steel external thread M5 21 12 19 anthracite grey 0,010 21 10 10 84662098
6 K0251.055X10 MUSHROOM KNOB M05X10 SIZE:1, COMP:STEEL, COMP:GREY RAL7035, D1=21 screw steel external thread M5 21 12 19 light grey 0,010 21 10 10 84662098
7 K0251.056X10 MUSHROOM KNOB M05X10 SIZE:1, COMP:STEEL, COMP:RED RAL3020, D1=21 screw steel external thread M5 21 12 19 traffic red 0,010 21 10 10 84662098
8 K0251.057X10 MUSHROOM KNOB M05X10 SIZE:1, COMP:STEEL, COMP:YELLOW RAL1021, D1=21 screw steel external thread M5 21 12 19 bright yellow 0,010 21 10 10 84662098
9 K0251.06X15 MUSHROOM KNOB M06X15 SIZE:2, COMP:STEEL, COMP:BLACK GREY RAL7021, D1=25 screw steel external thread M6 25 14 23 anthracite grey 0,014 25 12 15 84662098
10 K0251.065X15 MUSHROOM KNOB M06X15 SIZE:2, COMP:STEEL, COMP:GREY RAL7035, D1=25 screw steel external thread M6 25 14 23 light grey 0,014 25 12 15 84662098
11 K0251.066X15 MUSHROOM KNOB M06X15 SIZE:2, COMP:STEEL, COMP:RED RAL3020, D1=25 screw steel external thread M6 25 14 23 traffic red 0,014 25 12 15 84662098
12 K0251.067X15 MUSHROOM KNOB M06X15 SIZE:2, COMP:STEEL, COMP:YELLOW RAL1021, D1=25 screw steel external thread M6 25 14 23 bright yellow 0,014 25 12 15 84662098
13 K0251.08X15 MUSHROOM KNOB M08X15 SIZE:3, COMP:STEEL, COMP:BLACK GREY RAL7021, D1=33 screw steel external thread M8 33 19 31 anthracite grey 0,031 33 15 15 84662098
14 K0251.085X15 MUSHROOM KNOB M08X15 SIZE:3, COMP:STEEL, COMP:GREY RAL7035, D1=33 screw steel external thread M8 33 19 31 light grey 0,031 33 15 15 84662098
15 K0251.086X15 MUSHROOM KNOB M08X15 SIZE:3, COMP:STEEL, COMP:RED RAL3020, D1=33 screw steel external thread M8 33 19 31 traffic red 0,031 33 15 15 84662098
16 K0251.087X15 MUSHROOM KNOB M08X15 SIZE:3, COMP:STEEL, COMP:YELLOW RAL1021, D1=33 screw steel external thread M8 33 19 31 bright yellow 0,031 33 15 15 84662098
17 K0251.004X10 MUSHROOM KNOB M04X10 SIZE:1, COMP:STAINLESS STEEL, COMP:BLACK GREY RAL7021, D1=21 screw stainless steel external thread M4 21 12 19 anthracite grey 0,010 21 10 10 84662098
18 K0251.0045X10 MUSHROOM KNOB M04 SIZE:1, COMP:STAINLESS STEEL, COMP:GREY RAL7035, D1=21 screw stainless steel external thread M4 21 12 19 light grey 0,010 21 10 10 84662098
19 K0251.0046X10 MUSHROOM KNOB M04X10 SIZE:1, COMP:STAINLESS STEEL, COMP:RED RAL3020, D1=21 screw stainless steel external thread M4 21 12 19 traffic red 0,010 21 10 10 84662098
20 K0251.0047X10 MUSHROOM KNOB M04X10 SIZE:1, COMP:STAINLESS STEEL, COMP:YELLOW RAL1021, D1=21 screw stainless steel external thread M4 21 12 19 bright yellow 0,010 21 10 10 84662098
21 K0251.005X10 MUSHROOM KNOB M05X10 SIZE:1, COMP:STAINLESS STEEL, COMP:BLACK GREY RAL7021, D1=21 screw stainless steel external thread M5 21 12 19 anthracite grey 0,010 21 10 10 84662098
22 K0251.0055X10 MUSHROOM KNOB M05X10 SIZE:1, COMP:STAINLESS STEEL, COMP:GREY RAL7035, D1=21 screw stainless steel external thread M5 21 12 19 light grey 0,010 21 10 10 84662098
23 K0251.0056X10 MUSHROOM KNOB M05X10 SIZE:1, COMP:STAINLESS STEEL, COMP:RED RAL3020, D1=21 screw stainless steel external thread M5 21 12 19 traffic red 0,010 21 10 10 84662098
24 K0251.0057X10 MUSHROOM KNOB M05X10 SIZE:1, COMP:STAINLESS STEEL, COMP:YELLOW RAL1021, D1=21 screw stainless steel external thread M5 21 12 19 bright yellow 0,010 21 10 10 84662098
25 K0251.006X15 MUSHROOM KNOB M06X15 SIZE:2, COMP:STAINLESS STEEL, COMP:BLACK GREY RAL7021, D1=25 screw stainless steel external thread M6 25 14 23 anthracite grey 0,014 25 12 15 84662098
26 K0251.0065X15 MUSHROOM KNOB M06X15 SIZE:2, COMP:STAINLESS STEEL, COMP:GREY RAL7035, D1=25 screw stainless steel external thread M6 25 14 23 light grey 0,014 25 12 15 84662098
27 K0251.0066X15 MUSHROOM KNOB M06X15 SIZE:2, COMP:STAINLESS STEEL, COMP:RED RAL3020, D1=25 screw stainless steel external thread M6 25 14 23 traffic red 0,014 25 12 15 84662098
28 K0251.0067X15 MUSHROOM KNOB M06X15 SIZE:2, COMP:STAINLESS STEEL, COMP:YELLOW RAL1021, D1=25 screw stainless steel external thread M6 25 14 23 bright yellow 0,014 25 12 15 84662098
29 K0251.008X15 MUSHROOM KNOB M08X15 SIZE:3, COMP:STAINLESS STEEL, COMP:BLACK GREY RAL7021, D1=33 screw stainless steel external thread M8 33 19 31 anthracite grey 0,031 33 15 15 84662098
30 K0251.0085X15 MUSHROOM KNOB M08X15 SIZE:3, COMP:STAINLESS STEEL, COMP:GREY RAL7035, D1=33 screw stainless steel external thread M8 33 19 31 light grey 0,031 33 15 15 84662098
31 K0251.0086X15 MUSHROOM KNOB M08X15 SIZE:3, COMP:STAINLESS STEEL, COMP:RED RAL3020, D1=33 screw stainless steel external thread M8 33 19 31 traffic red 0,031 33 15 15 84662098
32 K0251.0087X15 MUSHROOM KNOB M08X15 SIZE:3, COMP:STAINLESS STEEL, COMP:YELLOW RAL1021, D1=33 screw stainless steel external thread M8 33 19 31 bright yellow 0,031 33 15 15 84662098
Part Number
Description
Version
Version_1
D
D1
D2
D3
Colour
Approx. weight kg
H
H1
L
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS