1

K0251 Mushroom knobs internal thread

Manufacturer KIPP
Description MUSHROOM KNOB M04 SIZE:1 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:GREY RAL7035, D1=21
Part Number K0251.045
Product selection
Selector Part Number Description Version Version_1 D D1 D2 D3 Colour Approx. weight kg H H1 T Customs tariff number
1 K0251.045 MUSHROOM KNOB M04 SIZE:1 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:GREY RAL7035, D1=21 bush steel Internal thread M4 21 12 19 light grey 0,009 21 10 10 84662098
2 K0251.0055 MUSHROOM KNOB M05 SIZE:1 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:GREY RAL7035, D1=21 bush stainless steel Internal thread M5 21 12 19 light grey 0,008 21 10 10 84662098
3 K0251.0056 MUSHROOM KNOB M05 SIZE:1 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020, D1=21 bush stainless steel Internal thread M5 21 12 19 traffic red 0,008 21 10 10 84662098
4 K0251.046 MUSHROOM KNOB M04 SIZE:1 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:RED RAL3020, D1=21 bush steel Internal thread M4 21 12 19 traffic red 0,009 21 10 10 84662098
5 K0251.0057 MUSHROOM KNOB M05 SIZE:1 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:YELLOW RAL1021, D1=21 bush stainless steel Internal thread M5 21 12 19 bright yellow 0,008 21 10 10 84662098
6 K0251.047 MUSHROOM KNOB M04 SIZE:1 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:YELLOW RAL1021, D1=21 bush steel Internal thread M4 21 12 19 bright yellow 0,009 21 10 10 84662098
7 K0251.006 MUSHROOM KNOB M06 SIZE:2 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021, D1=25 bush stainless steel Internal thread M6 25 14 23 anthracite grey 0,009 25 12 10 84662098
8 K0251.05 MUSHROOM KNOB M05 SIZE:1 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021, D1=21 bush steel Internal thread M5 21 12 19 anthracite grey 0,008 21 10 10 84662098
9 K0251.055 MUSHROOM KNOB M05 SIZE:1 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:GREY RAL7035, D1=21 bush steel Internal thread M5 21 12 19 light grey 0,008 21 10 10 84662098
10 K0251.0065 MUSHROOM KNOB M06 SIZE:2 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:GREY RAL7035, D1=25 bush stainless steel Internal thread M6 25 14 23 light grey 0,009 25 12 10 84662098
11 K0251.0087 MUSHROOM KNOB M08 SIZE:3 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:YELLOW RAL1021, D1=33 bush stainless steel Internal thread M8 33 19 31 bright yellow 0,022 33 15 14 84662098
12 K0251.067 MUSHROOM KNOB M06 SIZE:2 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:YELLOW RAL1021, D1=25 bush steel Internal thread M6 25 14 23 bright yellow 0,009 25 12 10 84662098
13 K0251.08 MUSHROOM KNOB M08 SIZE:3 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021, D1=33 bush steel Internal thread M8 33 19 31 anthracite grey 0,022 33 15 14 84662098
14 K0251.085 MUSHROOM KNOB M08 SIZE:3 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:GREY RAL7035, D1=33 bush steel Internal thread M8 33 19 31 light grey 0,022 33 15 14 84662098
15 K0251.086 MUSHROOM KNOB M08 SIZE:3 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:RED RAL3020, D1=33 bush steel Internal thread M8 33 19 31 traffic red 0,022 33 15 14 84662098
16 K0251.087 MUSHROOM KNOB M08 SIZE:3 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:YELLOW RAL1021, D1=33 bush steel Internal thread M8 33 19 31 bright yellow 0,022 33 15 14 84662098
17 K0251.004 MUSHROOM KNOB M04 SIZE:1 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021, D1=21 bush stainless steel Internal thread M4 21 12 19 anthracite grey 0,009 21 10 10 84662098
18 K0251.0045 MUSHROOM KNOB M04 SIZE:1 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:GREY RAL7035, D1=21 bush stainless steel Internal thread M4 21 12 19 light grey 0,009 21 10 10 84662098
19 K0251.0046 MUSHROOM KNOB M04 SIZE:1 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020, D1=21 bush stainless steel Internal thread M4 21 12 19 traffic red 0,009 21 10 10 84662098
20 K0251.0047 MUSHROOM KNOB M04 SIZE:1 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:YELLOW RAL1021, D1=21 bush stainless steel Internal thread M4 21 12 19 bright yellow 0,009 21 10 10 84662098
21 K0251.04 MUSHROOM KNOB M04 SIZE:1 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021, D1=21 bush steel Internal thread M4 21 12 19 anthracite grey 0,009 21 10 10 84662098
22 K0251.005 MUSHROOM KNOB M05 SIZE:1 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021, D1=21 bush stainless steel Internal thread M5 21 12 19 anthracite grey 0,008 21 10 10 84662098
23 K0251.056 MUSHROOM KNOB M05 SIZE:1 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:RED RAL3020, D1=21 bush steel Internal thread M5 21 12 19 traffic red 0,008 21 10 10 84662098
24 K0251.0066 MUSHROOM KNOB M06 SIZE:2 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020, D1=25 bush stainless steel Internal thread M6 25 14 23 traffic red 0,009 25 12 10 84662098
25 K0251.0067 MUSHROOM KNOB M06 SIZE:2 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:YELLOW RAL1021, D1=25 bush stainless steel Internal thread M6 25 14 23 bright yellow 0,009 25 12 10 84662098
26 K0251.057 MUSHROOM KNOB M05 SIZE:1 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:YELLOW RAL1021, D1=21 bush steel Internal thread M5 21 12 19 bright yellow 0,008 21 10 10 84662098
27 K0251.008 MUSHROOM KNOB M08 SIZE:3 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021, D1=33 bush stainless steel Internal thread M8 33 19 31 anthracite grey 0,022 33 15 14 84662098
28 K0251.06 MUSHROOM KNOB M06 SIZE:2 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021, D1=25 bush steel Internal thread M6 25 14 23 anthracite grey 0,009 25 12 10 84662098
29 K0251.065 MUSHROOM KNOB M06 SIZE:2 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:GREY RAL7035, D1=25 bush steel Internal thread M6 25 14 23 light grey 0,009 25 12 10 84662098
30 K0251.0085 MUSHROOM KNOB M08 SIZE:3 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:GREY RAL7035, D1=33 bush stainless steel Internal thread M8 33 19 31 light grey 0,022 33 15 14 84662098
31 K0251.066 MUSHROOM KNOB M06 SIZE:2 THERMOPLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:RED RAL3020, D1=25 bush steel Internal thread M6 25 14 23 traffic red 0,009 25 12 10 84662098
32 K0251.0086 MUSHROOM KNOB M08 SIZE:3 THERMOPLASTIC, COMP:STAINLESS STEEL, BLACK GREY RAL7021, COMP:RED RAL3020, D1=33 bush stainless steel Internal thread M8 33 19 31 traffic red 0,022 33 15 14 84662098
Part Number
Description
Version
Version_1
D
D1
D2
D3
Colour
Approx. weight kg
H
H1
T
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS