1

K0250 Mushroom knobs internal thread

Manufacturer KIPP
Description MUSHROOM KNOB M04 SIZE:1 STEEL, D1=21
Part Number K0250.0104
Product selection
Selector Part Number Description Version D D1 D2 Approx. weight kg H H1 Material T Customs tariff number
1 K0250.0104 MUSHROOM KNOB M04 SIZE:1 STEEL, D1=21 galvanized and blue chromed M4 21 12 0,030 21 10 steel 10 73181691
2 K0250.0105 MUSHROOM KNOB M05 SIZE:1 STEEL, D1=21 galvanized and blue chromed M5 21 12 0,030 21 10 steel 12,5 73181691
3 K0250.0206 MUSHROOM KNOB M06 SIZE:2 STEEL, D1=25 galvanized and blue chromed M6 25 14 0,049 25 12 steel 12 73181691
4 K0250.0308 MUSHROOM KNOB M08 SIZE:3 STEEL, D1=33 galvanized and blue chromed M8 33 18 0,113 33 16 steel 16 73181691
5 K0250.0410 MUSHROOM KNOB M10 SIZE:4 STEEL, D1=40 galvanized and blue chromed M10 40 24 0,217 40 18,7 steel 20 73181691
6 K0250.902 MUSHROOM KNOB M02 SIZE:9 STAINLESS STEEL, D1=14 electropolished M2 14 8 14 6,7 stainless steel 4
7 K0250.003 MUSHROOM KNOB M03 SIZE:0 STAINLESS STEEL, D1=18 electropolished M3 18 10 18 8,6 stainless steel 7,5
8 K0250.104 MUSHROOM KNOB M04 SIZE:1 STAINLESS STEEL, D1=21 electropolished M4 21 12 21 10 stainless steel 10
9 K0250.105 MUSHROOM KNOB M05 SIZE:1 STAINLESS STEEL, D1=21 electropolished M5 21 12 0,030 21 10 stainless steel 12,5 73181630
10 K0250.206 MUSHROOM KNOB M06 SIZE:2 STAINLESS STEEL, D1=25 electropolished M6 25 14 25 12 stainless steel 12
11 K0250.308 MUSHROOM KNOB M08 SIZE:3 STAINLESS STEEL, D1=33 electropolished M8 33 18 33 16 stainless steel 16
12 K0250.410 MUSHROOM KNOB M10 SIZE:4 STAINLESS STEEL, D1=40 electropolished M10 40 24 40 18,7 stainless steel 20
13 K0250.1902 MUSHROOM KNOB M02 SIZE:9 ALUMINIUM, D1=14 natural colour anodized M2 14 8 14 6,7 Aluminium 4
14 K0250.1003 MUSHROOM KNOB M03 SIZE:0 ALUMINIUM, D1=18 natural colour anodized M3 18 10 18 8,6 Aluminium 7,5
15 K0250.1104 MUSHROOM KNOB M04 SIZE:1 ALUMINIUM, D1=21 natural colour anodized M4 21 12 21 10 Aluminium 10
16 K0250.0902 MUSHROOM KNOB M02 SIZE:9 STEEL, D1=14 galvanized and blue chromed M2 14 8 0,009 14 6,7 steel 4 73181691
17 K0250.0003 MUSHROOM KNOB M03 SIZE:0 STEEL, D1=18 galvanized and blue chromed M3 18 10 0,019 18 8,6 steel 7,5 73181691
18 K0250.1105 MUSHROOM KNOB M05 SIZE:1 ALUMINIUM, D1=21 natural colour anodized M5 21 12 21 10 Aluminium 12,5
19 K0250.1206 MUSHROOM KNOB M06 SIZE:2 ALUMINIUM, D1=25 natural colour anodized M6 25 14 25 12 Aluminium 12
20 K0250.1308 MUSHROOM KNOB M08 SIZE:3 ALUMINIUM, D1=33 natural colour anodized M8 33 18 33 16 Aluminium 16
21 K0250.1410 MUSHROOM KNOB M10 SIZE:4 ALUMINIUM, D1=40 natural colour anodized M10 40 24 40 18,7 Aluminium 20
22 K0250.2902 MUSHROOM KNOB BLASTED M02 SIZE:9 STAINLESS STEEL, D1=14 blasted M2 14 8 14 6,7 stainless steel 4
23 K0250.2003 MUSHROOM KNOB BLASTED M03 SIZE:0 STAINLESS STEEL, D1=18 blasted M3 18 10 18 8,6 stainless steel 7,5
24 K0250.2104 MUSHROOM KNOB BLASTED M04 SIZE:1 STAINLESS STEEL, D1=21 blasted M4 21 12 21 10 stainless steel 10
25 K0250.2105 MUSHROOM KNOB BLASTED M05 SIZE:1 STAINLESS STEEL, D1=21 blasted M5 21 12 21 10 stainless steel 12,5
26 K0250.2206 MUSHROOM KNOB BLASTED M06 SIZE:2 STAINLESS STEEL, D1=25 blasted M6 25 14 25 12 stainless steel 12
27 K0250.2308 MUSHROOM KNOB BLASTED M08 SIZE:3 STAINLESS STEEL, D1=33 blasted M8 33 18 33 16 stainless steel 16
28 K0250.2410 MUSHROOM KNOB BLASTED M10 SIZE:4 STAINLESS STEEL, D1=40 blasted M10 40 24 40 18,7 stainless steel 20
Part Number
Description
Version
D
D1
D2
Approx. weight kg
H
H1
Material
T
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS
Users Who Downloaded This Product Also Downloaded
Page