1

K0553 Magnets shallow pot, NdFeB, Form B

Manufacturer KIPP
Description MAGNET WITH SPIGOT WITH TAPPED H M03 L=11,5 NDFEB, FORM:B, SHALLOW POT MAGNET, D=6 ±0,15
Part Number K0553.11
Product selection
Selector Part Number Description D D1 D2 Approx. weight g Magnetic force N L L1 Customs tariff number
1 K0553.11 MAGNET WITH SPIGOT WITH TAPPED H M03 L=11,5 NDFEB, FORM:B, SHALLOW POT MAGNET, D=6 ±0,15 6 ±0,15 6 M3 1,5 5 11,5 4,5 85051100
2 K0553.12 MAGNET WITH SPIGOT WITH TAPPED H M03 L=11,5 NDFEB, FORM:B, SHALLOW POT MAGNET, D=8 ±0,15 8 ±0,15 6 M3 2 13 11,5 4,5 85051100
3 K0553.13 MAGNET WITH SPIGOT WITH TAPPED H M03 L=11,5 NDFEB, FORM:B, SHALLOW POT MAGNET, D=10 ±0,15 10 ±0,15 6 M3 3 25 11,5 4,5 85051100
4 K0553.14 MAGNET WITH SPIGOT WITH TAPPED H M03 L=11,5 NDFEB, FORM:B, SHALLOW POT MAGNET, D=13 ±0,15 13 ±0,15 6 M3 5 60 11,5 4,5 85051100
5 K0553.15 MAGNET WITH SPIGOT WITH TAPPED H M04 L=11,5 NDFEB, FORM:B, SHALLOW POT MAGNET, D=16 ±0,15 16 ±0,15 6 M4 7,5 95 11,5 4,5 85051100
6 K0553.16 MAGNET WITH SPIGOT WITH TAPPED H M04 L=13 NDFEB, FORM:B, SHALLOW POT MAGNET, D=20 ±0,15 20 ±0,15 8 M4 16 140 13 6 85051100
7 K0553.17 MAGNET WITH SPIGOT WITH TAPPED H M04 L=14 NDFEB, FORM:B, SHALLOW POT MAGNET, D=25 ±0,15 25 ±0,15 8 M4 25 200 14 7 85051100
8 K0553.18 MAGNET WITH SPIGOT WITH TAPPED H M05 L=15,5 NDFEB, FORM:B, SHALLOW POT MAGNET, D=32 ±0,20 32 ±0,20 10 M5 48 350 15,5 7 85051100
Part Number
Description
D
D1
D2
Approx. weight g
Magnetic force N
L
L1
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS