1

K0549 Magnets shallow pot with internal thread, hard ferrite, Form B

Manufacturer KIPP
Description MAGNET WITH SPIGOT WITH TAPPED H M03 L=11,5 HARD FERRITE, FORM:B, SHALLOW POT MAGNET, D=10 ±0,15
Part Number K0549.01
Product selection
Selector Part Number Description Description D D1 D2 Approx. weight g H Magnetic force N L T Customs tariff number
1 K0549.01 MAGNET WITH SPIGOT WITH TAPPED H M03 L=11,5 HARD FERRITE, FORM:B, SHALLOW POT MAGNET, D=10 ±0,15 Aimant plat 10 ±0,15 6 M3 4 4,5 4 11,5 5 85051100
2 K0549.02 MAGNET WITH SPIGOT WITH TAPPED H M03 L=11,5 HARD FERRITE, FORM:B, SHALLOW POT MAGNET, D=13 ±0,15 13 ±0,15 6 M3 5 4,5 10 11,5 5 85051100
3 K0549.03 MAGNET WITH SPIGOT WITH TAPPED H M03 L=11,5 HARD FERRITE, FORM:B, SHALLOW POT MAGNET, D=16 ±0,15 16 ±0,15 6 M3 6 4,5 18 11,5 5 85051100
4 K0549.04 MAGNET WITH SPIGOT WITH TAPPED H M03 L=13 HARD FERRITE, FORM:B, SHALLOW POT MAGNET, D=20 ±0,15 20 ±0,15 6 M3 11 6 30 13 5 85051100
5 K0549.05 MAGNET WITH SPIGOT WITH TAPPED H M04 L=15 HARD FERRITE, FORM:B, SHALLOW POT MAGNET, D=25 ±0,15 25 ±0,15 8 M4 22 7 40 15 6 85051100
6 K0549.06 MAGNET WITH SPIGOT WITH TAPPED H M04 L=15 HARD FERRITE, FORM:B, SHALLOW POT MAGNET, D=32 ±0,20 32 ±0,20 8 M4 32 7 80 15 6 85051100
7 K0549.07 MAGNET WITH SPIGOT WITH TAPPED H M05 L=18 HARD FERRITE, FORM:B, SHALLOW POT MAGNET, D=40 ±0,20 40 ±0,20 10 M5 60 8 125 18 8 85051100
8 K0549.08 MAGNET WITH SPIGOT WITH TAPPED H M06 L=22 HARD FERRITE, FORM:B, SHALLOW POT MAGNET, D=50 ±0,20 50 ±0,20 12 M6 110 10 220 22 10 85051100
9 K0549.09 MAGNET WITH SPIGOT WITH TAPPED H M08 L=30 HARD FERRITE, FORM:B, SHALLOW POT MAGNET, D=63 ±0,20 63 ±0,20 15 M8 240 14 350 30 14 85051100
10 K0549.10 MAGNET WITH SPIGOT WITH TAPPED H M10 L=34 HARD FERRITE, FORM:B, SHALLOW POT MAGNET, D=80 ±0,25 80 ±0,25 20 M10 520 18 600 34 14 85051100
11 K0549.11 MAGNET WITH SPIGOT WITH TAPPED H M12 L=42 HARD FERRITE, FORM:B, SHALLOW POT MAGNET, D=99 ±0,25 99 ±0,25 22 M12 940 22 900 42 17 85051100
12 K0549.12 MAGNET WITH SPIGOT WITH TAPPED H M14 L=50 HARD FERRITE, FORM:B, SHALLOW POT MAGNET, D=125 ±0,25 125 ±0,25 25 M14 1.700 26 1.300 50 20 85051100
Part Number
Description
Description
D
D1
D2
Approx. weight g
H
Magnetic force N
L
T
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS