1

K0555 Magnets shallow pot with countersink hard ferrite

Manufacturer KIPP
Description MAGNET WITH HOLE H=4,5 HARD FERRITE, SHALLOW POT MAGNET, D1=3,3, D=16 ±0,15
Part Number K0555.01
Product selection
Selector Part Number Description D D1 D2 Approx. weight g H Magnetic force N Customs tariff number
1 K0555.01 MAGNET WITH HOLE H=4,5 HARD FERRITE, SHALLOW POT MAGNET, D1=3,3, D=16 ±0,15 16 ±0,15 3,3 7 4 4,5 14 85051100
2 K0555.02 MAGNET WITH HOLE H=6 HARD FERRITE, SHALLOW POT MAGNET, D1=4,2, D=20 ±0,15 20 ±0,15 4,2 9 9 6 27 85051100
3 K0555.03 MAGNET WITH HOLE H=7 HARD FERRITE, SHALLOW POT MAGNET, D1=5,5, D=25 ±0,15 25 ±0,15 5,5 11 17 7 36 85051100
4 K0555.04 MAGNET WITH HOLE H=7 HARD FERRITE, SHALLOW POT MAGNET, D1=5,5, D=32 ±0,20 32 ±0,20 5,5 11 27 7 72 85051100
5 K0555.05 MAGNET WITH HOLE H=8 HARD FERRITE, SHALLOW POT MAGNET, D1=5,5, D=40 ±0,20 40 ±0,20 5,5 11 52 8 90 85051100
Part Number
Description
D
D1
D2
Approx. weight g
H
Magnetic force N
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS