1

K0550 Magnets shallow pot, SmCo, Form B

Manufacturer KIPP
Description MAGNET M05 SMCO, FORM:B, SHALLOW POT MAGNET, D=32 ±0,20
Part Number K0550.18
Product selection
Selector Part Number Description D D1 D2 Approx. weight g Magnetic force N L L1 Customs tariff number
1 K0550.18 MAGNET M05 SMCO, FORM:B, SHALLOW POT MAGNET, D=32 ±0,20 32 ±0,20 10 M5 48 220 15,5 7 85051100
2 K0550.11 MAGNET M03 SMCO, FORM:B, SHALLOW POT MAGNET, D=6 ±0,15 6 ±0,15 6 M3 1,5 5 11,5 4,5 85051100
3 K0550.12 MAGNET M03 SMCO, FORM:B, SHALLOW POT MAGNET, D=8 ±0,15 8 ±0,15 6 M3 2 11 11,5 4,5 85051100
4 K0550.13 MAGNET M03 SMCO, FORM:B, SHALLOW POT MAGNET, D=10 ±0,15 10 ±0,15 6 M3 3 20 11,5 4,5 85051100
5 K0550.14 MAGNET M03 SMCO, FORM:B, SHALLOW POT MAGNET, D=13 ±0,15 13 ±0,15 6 M3 5 40 11,5 4,5 85051100
6 K0550.15 MAGNET M04 SMCO, FORM:B, SHALLOW POT MAGNET, D=16 ±0,15 16 ±0,15 6 M4 7,5 60 11,5 4,5 85051100
7 K0550.16 MAGNET M04 SMCO, FORM:B, SHALLOW POT MAGNET, D=20 ±0,15 20 ±0,15 8 M4 16 90 13 6 85051100
8 K0550.17 MAGNET M04 SMCO, FORM:B, SHALLOW POT MAGNET, D=25 ±0,15 25 ±0,15 8 M4 25 150 14 7 85051100
Part Number
Description
D
D1
D2
Approx. weight g
Magnetic force N
L
L1
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS