1

K0549 Magnets shallow pot with external thread, hard ferrite, Form A

Manufacturer KIPP
Description MAGNET M04 L=15 HARD FERRITE, FORM:A, SHALLOW POT MAGNET, D=32 ±0,20
Part Number K0549.26
Product selection
Selector Part Number Description D D2 Approx. weight g H Magnetic force N L Customs tariff number
1 K0549.26 MAGNET M04 L=15 HARD FERRITE, FORM:A, SHALLOW POT MAGNET, D=32 ±0,20 32 ±0,20 M4 30 7 80 15 85051100
2 K0549.21 MAGNET M03 L=11,5 HARD FERRITE, FORM:A, SHALLOW POT MAGNET, D=10 ±0,15 10 ±0,15 M3 2 4,5 4 11,5 85051100
3 K0549.22 MAGNET M03 L=11,5 HARD FERRITE, FORM:A, SHALLOW POT MAGNET, D=13 ±0,15 13 ±0,15 M3 3 4,5 10 11,5 85051100
4 K0549.23 MAGNET M03 L=11,5 HARD FERRITE, FORM:A, SHALLOW POT MAGNET, D=16 ±0,15 16 ±0,15 M3 5 4,5 18 11,5 85051100
5 K0549.24 MAGNET M03 L=13 HARD FERRITE, FORM:A, SHALLOW POT MAGNET, D=20 ±0,15 20 ±0,15 M3 10 6 30 13 85051100
6 K0549.25 MAGNET M04 L=15 HARD FERRITE, FORM:A, SHALLOW POT MAGNET, D=25 ±0,15 25 ±0,15 M4 19 7 40 15 85051100
Part Number
Description
D
D2
Approx. weight g
H
Magnetic force N
L
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS