1

K0564 Magnets shallow pot with threaded pin NdFeB, with rubber protective jacket

Manufacturer KIPP
Description MAGNET M04 L=12,5 NDFEB, SHALLOW POT MAGNET, COMP:PLASTIC, D=22
Part Number K0564.01
Product selection
Selector Part Number Description D D2 Approx. weight g H Magnetic force N L Customs tariff number
1 K0564.01 MAGNET M04 L=12,5 NDFEB, SHALLOW POT MAGNET, COMP:PLASTIC, D=22 22 M4 11 6 50 12,5 85051100
2 K0564.02 MAGNET M06 L=21 NDFEB, SHALLOW POT MAGNET, COMP:PLASTIC, D=43 43 M6 32 6 85 21 85051100
3 K0564.03 MAGNET M08 L=23 NDFEB, SHALLOW POT MAGNET, COMP:PLASTIC, D=66 66 M8 107 8,2 180 23 85051100
4 K0564.04 MAGNET M08 L=23,5 NDFEB, SHALLOW POT MAGNET, COMP:PLASTIC, D=88 88 M8 193 8,2 420 23,5 85051100
Part Number
Description
D
D2
Approx. weight g
H
Magnetic force N
L
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS